SLUSEL9
June 2021
TPS53689
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Device and Documentation Support
5.1
Documentation Support
5.1.1
Related Documentation
5.2
Receiving Notification of Documentation Updates
5.3
Support Resources
5.4
Trademarks
5.5
Electrostatic Discharge Caution
5.6
Glossary
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RSB|40
MPQF185C
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slusel9_oa
1
Features
Input voltage range: 4.5 V to 17 V
Output voltage range: 0.25 V to 5.5 V
Dual output supporting N+M phase configurations (N+M ≤
8
, M ≤
4
)
Intel®
VR14 SVID compliant with PSYS support
Backward compatible to VR13.HC/VR13.0 SVID
Automatic NVM fault status logging
Dynamic current limit for improved Fast-Vmode performance
Fully compatible with TI
NexFET™
power stage for high-density solutions
Enhanced D-CAP+ control to provider superior transient performance with excellent dynamic current sharing
Dynamic phase shedding with programmable thresholds for optimizing efficiency at light and heavy loads
Configurable with non-volatile memory (NVM) for low external component count
Accurate, adjustable, adaptive voltage positioning (AVP, load line) support
Individual per-phase IMON calibration, with multi-slope gain calibration to increase system accuracy.
Fast phase-adding for transient undershoot reduction
Diode braking with programmable timeout for reduced transient overshoot
Patented
AutoBalance™
current sharing
Programmable per-phase valley current limit (OCL)
PMBus™
v1.3.1 system interface for telemetry of voltage, current, power, temperature, and fault conditions
Programmable loop compensation through PMBus
Driverless configuration for efficient high- frequency switching
5.00 mm × 5.00 mm
,
40
-pin, QFN package