TPS53689

ACTIVE

Dual-channel, 8 phase step-down, digital multiphase D-CAP+™ controller with VR14 SVID and PMBus

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS53689T ACTIVE Dual-channel, 8-phase step-down digital multiphase D-CAP+™ controller with VR14 SVID and PMBus This product supports native TLVR

Product details

Vin (min) (V) 4.5 Vin (max) (V) 17 Iout (max) (A) 765 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 5.5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Frequency synchronization, I2C, Light Load Efficiency, Multiple Outputs, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification, UVLO adjustable, Voltage Margining Iq (typ) (µA) 50000 Number of phases 8
Vin (min) (V) 4.5 Vin (max) (V) 17 Iout (max) (A) 765 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 5.5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Frequency synchronization, I2C, Light Load Efficiency, Multiple Outputs, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification, UVLO adjustable, Voltage Margining Iq (typ) (µA) 50000 Number of phases 8
WQFN (RSB) 40 25 mm² 5 x 5
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.25 V to 5.5 V
  • Dual output supporting N+M phase configurations (N+M ≤ 8, M ≤ 4)
  • Intel VR14 SVID compliant with PSYS support
  • Backward compatible to VR13.HC/VR13.0 SVID
  • Automatic NVM fault status logging
  • Dynamic current limit for improved Fast-Vmode performance
  • Fully compatible with TI NexFET™ power stage for high-density solutions
  • Enhanced D-CAP+ control to provider superior transient performance with excellent dynamic current sharing
  • Dynamic phase shedding with programmable thresholds for optimizing efficiency at light and heavy loads
  • Configurable with non-volatile memory (NVM) for low external component count
  • Accurate, adjustable, adaptive voltage positioning (AVP, load line) support
  • Individual per-phase IMON calibration, with multi-slope gain calibration to increase system accuracy.
  • Fast phase-adding for transient undershoot reduction
  • Diode braking with programmable timeout for reduced transient overshoot
  • Patented AutoBalance™ current sharing
  • Programmable per-phase valley current limit (OCL)
  • PMBus™ v1.3.1 system interface for telemetry of voltage, current, power, temperature, and fault conditions
  • Programmable loop compensation through PMBus
  • Driverless configuration for efficient high- frequency switching
  • 5.00 mm × 5.00 mm, 40-pin, QFN package
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.25 V to 5.5 V
  • Dual output supporting N+M phase configurations (N+M ≤ 8, M ≤ 4)
  • Intel VR14 SVID compliant with PSYS support
  • Backward compatible to VR13.HC/VR13.0 SVID
  • Automatic NVM fault status logging
  • Dynamic current limit for improved Fast-Vmode performance
  • Fully compatible with TI NexFET™ power stage for high-density solutions
  • Enhanced D-CAP+ control to provider superior transient performance with excellent dynamic current sharing
  • Dynamic phase shedding with programmable thresholds for optimizing efficiency at light and heavy loads
  • Configurable with non-volatile memory (NVM) for low external component count
  • Accurate, adjustable, adaptive voltage positioning (AVP, load line) support
  • Individual per-phase IMON calibration, with multi-slope gain calibration to increase system accuracy.
  • Fast phase-adding for transient undershoot reduction
  • Diode braking with programmable timeout for reduced transient overshoot
  • Patented AutoBalance™ current sharing
  • Programmable per-phase valley current limit (OCL)
  • PMBus™ v1.3.1 system interface for telemetry of voltage, current, power, temperature, and fault conditions
  • Programmable loop compensation through PMBus
  • Driverless configuration for efficient high- frequency switching
  • 5.00 mm × 5.00 mm, 40-pin, QFN package

The TPS53689 is a VR14 SVID compliant step down controller with two channels, built-in non-volatile memory (NVM), and PMBus™ interface, and is fully compatible with TI NexFET™ power stages. Advanced control features such as the D-CAP+ architecture with undershoot reduction (USR) and overshoot reduction (OSR) provide fast transient response, low output capacitance, and good dynamic current sharing. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. Adjustable control of output voltage slew rate and adaptive voltage positioning are natively supported. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the host system. All programmable parameters can be configured through the PMBus interface and can be stored in NVM as the new default values, to minimize the external component count.

The TPS53689 device is offered in a thermally enhanced 40-pin QFN packaged and is rated to operate from –40°C to 125°C.

The TPS53689 is a VR14 SVID compliant step down controller with two channels, built-in non-volatile memory (NVM), and PMBus™ interface, and is fully compatible with TI NexFET™ power stages. Advanced control features such as the D-CAP+ architecture with undershoot reduction (USR) and overshoot reduction (OSR) provide fast transient response, low output capacitance, and good dynamic current sharing. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. Adjustable control of output voltage slew rate and adaptive voltage positioning are natively supported. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the host system. All programmable parameters can be configured through the PMBus interface and can be stored in NVM as the new default values, to minimize the external component count.

The TPS53689 device is offered in a thermally enhanced 40-pin QFN packaged and is rated to operate from –40°C to 125°C.

Download View video with transcript Video

Request more information

The full data sheet is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS53688 ACTIVE Dual-channel, 8 phase step-down, digital multiphase D-CAP+™ controller with VR13.HC SVID and PMBus VR13.HC supporting version of the TPS53689
TPS536C9 ACTIVE Dual-channel, 12 phase step-down, digital multiphase D-CAP+™ controller with VR14 SVID and PMBus 12-phase version of the TPS53689

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS53689 Dual-channel (N + M ≤ 8 phase) D-CAP+™, Step-down, Multiphase Controller with PMBus and VR14 SVID Interfaces datasheet PDF | HTML 03 Jun 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos