SLVSCB6E November 2013 – December 2017 TPS56520 , TPS56720 , TPS56920 , TPS56C20
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS56X20 is a synchronous DC-DC converter IC (integrated circuit) with a voltage scaling control to power up micro-processors (MCUs) requiring core voltage (VCORE) tune-ups. After the initial power-up, the output voltage can be programmed/scaled by VID codes sent over an I2C compatible bus.
This step-down (buck) converter employs an adaptive on-time D-CAP2 mode control which provides a very fast transient response with no external components. Unlike traditional voltage-/current-mode controls, the D-CAP2 supports seamless transition between PWM mode for higher load and Eco-mode™ for light load. Eco-mode maintains high efficiency in light-load.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
TPS56C20 | HTSSOP (24) | 7.80 mm × 4.40 mm |
TPS56920 | HTSSOP (20) | 6.50 mm × 4.40 mm |
TPS56720 | ||
TPS56520 |