Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS7H500x-SEP Radiation-Tolerant 2-MHz Current Mode PWM Controllers in Space Enhanced Plastic
1 Features
- Radiation hardened:
- SEL, SEB, and SEGR immune
to
LET = 43 MeV-cm2/mg
- SET and SEFI
characterized up to
LET = 43
MeV-cm2/mg
- TID assured for every
wafer lot up to
50
krad(Si)
- Input voltage: 4 V to 14 V
- 0.613-V +0.7%/–1% voltage reference over
temperature, radiation, and line and load regulation
- Switching frequency from 100 kHz to 2 MHz
- External clock synchronization capability
- Synchronous rectification outputs
- TPS7H5005-SEP, TPS7H5006-SEP, TPS7H5007-SEP
- Adjustable dead time
- TPS7H5005-SEP, TPS7H5006-SEP
- Adjustable leading edge blank time
- TPS7H5005-SEP,
TPS7H5006-SEP, TPS7H5008-SEP
- Configurable duty cycle limit
- TPS7H5005-SEP, TPS7H5006-SEP, TPS7H5007-SEP
- Adjustable slope compensation and soft start
- 24-pin TSSOP package
- Space Enhanced Plastic
- Controlled baseline
- Au bondwire and NiPdAu
lead finish
- Meets NASA ASTM E595
outgassing specification
- One fabrication, assembly, and test site
- Extended product life cycle
- Extended product change notification
- Product traceability