TPS7H5008-SEP

ACTIVE

Radiation-tolerant, 2-MHz, dual-output PWM controller

alarmNotifications Order now

TPS7H5008-SEP

ACTIVE

Product details

Vin (max) (V) 14 Operating temperature range (°C) -55 to 125 Control mode Current Topology Full bridge, Half bridge, Push pull Rating Space Features Leading edge blanking, Low power, Multi-topology Duty cycle (max) (%) 50
Vin (max) (V) 14 Operating temperature range (°C) -55 to 125 Control mode Current Topology Full bridge, Half bridge, Push pull Rating Space Features Leading edge blanking, Low power, Multi-topology Duty cycle (max) (%) 50
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • Radiation hardened:
    • SEL, SEB, and SEGR immune to LET = 43 MeV-cm2/mg
    • SET and SEFI characterized up to LET = 43 MeV-cm2/mg
    • TID assured for every wafer lot up to 50 krad(Si)
  • Input voltage: 4 V to 14 V
  • 0.613-V +0.7%/–1% voltage reference over temperature, radiation, and line and load regulation
  • Switching frequency from 100 kHz to 2 MHz
  • External clock synchronization capability
  • Synchronous rectification outputs
    • TPS7H5005-SEP, TPS7H5006-SEP, TPS7H5007-SEP
  • Adjustable dead time
    • TPS7H5005-SEP, TPS7H5006-SEP
  • Adjustable leading edge blank time
    • TPS7H5005-SEP, TPS7H5006-SEP, TPS7H5008-SEP
  • Configurable duty cycle limit
    • TPS7H5005-SEP, TPS7H5006-SEP, TPS7H5007-SEP
  • Adjustable slope compensation and soft start
  • 24-pin TSSOP package
  • Space Enhanced Plastic
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Meets NASA ASTM E595 outgassing specification
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Extended product change notification
    • Product traceability
  • Radiation hardened:
    • SEL, SEB, and SEGR immune to LET = 43 MeV-cm2/mg
    • SET and SEFI characterized up to LET = 43 MeV-cm2/mg
    • TID assured for every wafer lot up to 50 krad(Si)
  • Input voltage: 4 V to 14 V
  • 0.613-V +0.7%/–1% voltage reference over temperature, radiation, and line and load regulation
  • Switching frequency from 100 kHz to 2 MHz
  • External clock synchronization capability
  • Synchronous rectification outputs
    • TPS7H5005-SEP, TPS7H5006-SEP, TPS7H5007-SEP
  • Adjustable dead time
    • TPS7H5005-SEP, TPS7H5006-SEP
  • Adjustable leading edge blank time
    • TPS7H5005-SEP, TPS7H5006-SEP, TPS7H5008-SEP
  • Configurable duty cycle limit
    • TPS7H5005-SEP, TPS7H5006-SEP, TPS7H5007-SEP
  • Adjustable slope compensation and soft start
  • 24-pin TSSOP package
  • Space Enhanced Plastic
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Meets NASA ASTM E595 outgassing specification
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Extended product change notification
    • Product traceability

The TPS7H500x-SEP series (consisting of TPS7H5005-SEP, TPS7H5006-SEP, TPS7H5007-SEP, and TPS7H5008-SEP) is a family of high-speed, radiation-tolerant, PWM controllers in space enhanced plastic. The controllers provide a number of features that are beneficial for the design of DC-DC converter topologies intended for space applications. The controllers have a 0.613-V +0.7%/–1% accurate internal reference and configurable switching frequency up to 2 MHz. Each device offers programmable slope compensation and soft-start.

The TPS7H500x-SEP series can be driven using an external clock through the SYNC pin or by using the internal oscillator at a frequency programmed by the user. The controller family offers the user various options for switching outputs, synchronous rectification capability, dead time (fixed or configurable), leading edge blank time (fixed or configurable), and duty cycle limit. Each device in the TPS7H500x-SEP series has a 24-pin TSSOP package.

The TPS7H500x-SEP series (consisting of TPS7H5005-SEP, TPS7H5006-SEP, TPS7H5007-SEP, and TPS7H5008-SEP) is a family of high-speed, radiation-tolerant, PWM controllers in space enhanced plastic. The controllers provide a number of features that are beneficial for the design of DC-DC converter topologies intended for space applications. The controllers have a 0.613-V +0.7%/–1% accurate internal reference and configurable switching frequency up to 2 MHz. Each device offers programmable slope compensation and soft-start.

The TPS7H500x-SEP series can be driven using an external clock through the SYNC pin or by using the internal oscillator at a frequency programmed by the user. The controller family offers the user various options for switching outputs, synchronous rectification capability, dead time (fixed or configurable), leading edge blank time (fixed or configurable), and duty cycle limit. Each device in the TPS7H500x-SEP series has a 24-pin TSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7H5004-SP ACTIVE Radiation-hardened QMLV and QMLP, 2MHz dual-output PWM controller QML-qualified higher-radiation PWM controller family for GEO missions

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet TPS7H500x-SEP Radiation-Tolerant 2-MHz Current Mode PWM Controllers in Space Enhanced Plastic datasheet (Rev. A) PDF | HTML 01 Sep 2022
* Radiation & reliability report TPS7H5008-SEP and TPS7H5004-SP QMLP Neutron Displacement Damage (NDD) Characterization Report (Rev. A) 15 Aug 2024
* VID TPS7H5008-SEP VID V62-22607 29 Aug 2022
* Radiation & reliability report TPS7H500x-SEP Production Flow and Reliability Report PDF | HTML 11 Aug 2022
* Radiation & reliability report TPS7H5008-SEP Total Ionizing Dose (TID) (Rev. A) 08 Jul 2022
* Radiation & reliability report Single Event Effects Report of the TPS7H500X-SEP Dual-Output PWM Controller 25 Apr 2022
Technical article 如何為具有電子電源系統的下一代衛星最佳化 SWaP (Rev. A) PDF | HTML 20 Mar 2025
Technical article 전력 시스템으로 차세대 위성의 SWaP를 최적화하는 방법 (Rev. A) PDF | HTML 20 Mar 2025
Technical article How can you optimize SWaP for next-generation satellites with electrical power systems (Rev. A) PDF | HTML 19 Feb 2025
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Technical article 航太級強化產品如何因應低地球軌道應用的挑戰 (Rev. A) PDF | HTML 11 Jan 2024
Technical article 우주 항공 강화 제품이 저지구 궤도 애플리케이션의 과제를 해결하는 방법 (Rev. A) PDF | HTML 11 Jan 2024
Technical article How Space Enhanced Products Address Challenges in low Earth orbit Applications (Rev. A) PDF | HTML 18 Dec 2023
Technical article Key considerations for advancing satellite electrical power systems PDF | HTML 31 Oct 2022
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML 15 Sep 2022
Certificate TPS7H5008EVM EU RoHS Declaration of Conformity (DoC) 08 Feb 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H5008EVM — TPS7H5008 evaluation module for 2-MHz dual-output PWM controller

The TPS7H5008 evaluation module (EVM) demonstrates how the TPS7H5008-SEP controller can be operated in open loop, and provides a test platform to operate the product.

User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS7H5008-SEP PSpice Transient Model

SLVMDT9.ZIP (44 KB) - PSpice Model
Simulation model

TPS7H5008-SEP SIMPLIS Model

SLVMDT3.ZIP (32 KB) - SIMPLIS Model
Calculation tool

SLVRBK7 TPS7H5008-SEP Push-Pull Converter Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
TPS7H5008-SEP Radiation-tolerant, 2-MHz, dual-output PWM controller
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos