SLVSEP0F August 2019 – November 2021 TPSM82821 , TPSM82821A , TPSM82822 , TPSM82822A , TPSM82823 , TPSM82823A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
1.1-mm profile MicroSiP™ power module
Forced-PWM option available for CCM operation
The TPSM8282x device family consists of a 1-A, 2-A, and 3-A step-down converter MicroSiP™ power modules optimized for small solution size and high efficiency.
The power modules integrate a synchronous step-down converter and an inductor to simplify design, reduce external components and save PCB area. The TPSM8282x is available in two flavors. The first includes an automatically entered power save mode to maintain high efficiency down to very light loads for extending the system battery run-time. The second version, the TPSM8282xA, runs in forced-PWM maintaining a continuous conduction mode at all currents to minimize the output ripple. In PWM mode the converter operates with a nominal switching frequency of 4MHz.
In power save mode, the device operates with typically 4-µA quiescent current. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation. The EN and PG pins, which support sequencing configurations, bring a flexible system design. An integrated soft start-up reduces the inrush current required from the input supply. Overtemperature protection and hiccup short circuit protection deliver a robust and reliable solution.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPSM82821xSILR | µSiL (10) | 2.0 mm × 2.5 mm |
TPSM82822xSILR | ||
TPSM82823xSILR |
Changes from Revision E (May 2021) to Revision F (November 2021)
Changes from Revision D (March 2021) to Revision E (May 2021)