Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TS3USB30E ESD-Protected, High-Speed USB 2.0 (480Mbps)
1:2 Multiplexer/Demultiplexer Switch With Single
Enable
1 Features
- VCC operation at 2.7V to 4.3V
- D+/D– pins tolerate up to 5.25V
- 1.8V compatible control-pin inputs
- IOFF supports partial power-down-mode
operation
- RON = 10Ω maximum
- ΔRON = 0.35Ω typical
- Cio(ON) = 7.5pF typical
- Low power consumption (70nA maximum)
- –3dB bandwidth = 1400MHz
typical
- Latch-up performance exceeds
100mA per JESD 78, Class II (1) - ESD performance tested per JESD 22
- 8000V human-body model
(A114-B, Class II)
- 1000V charged-device
model (C101)
- ESD performance I/O port to GND (2)
- Packaged in 10-pin UQFN (1.8mm × 1.4mm)