SLUSEV2C June 2022 – March 2023 UCC28C50-Q1 , UCC28C51-Q1 , UCC28C52-Q1 , UCC28C53-Q1 , UCC28C54-Q1 , UCC28C55-Q1 , UCC28C56H-Q1 , UCC28C56L-Q1 , UCC28C57H-Q1 , UCC28C57L-Q1 , UCC28C58-Q1 , UCC28C59-Q1
PRODUCTION DATA
30-V VDD absolute maximum voltage
Pin-to-pin compatible and drop-in replacement for UCC28C4x-Q1
The UCC28C5x-Q1 family of devices are high performance current-mode PWM controllers which can be used to drive both Si and SiC MOSFETs in various applications. The UCC28C5x-Q1 family is a more efficient and robust version of the UCC28C4x-Q1.
The UCC28C5x-Q1 family has new UVLO thresholds that allow for reliable SiC MOSFET operation (UCC28C56-59-Q1), in addition to existing UVLO thresholds for continued Si MOSFET support (UCC28C50-55-Q1).
VDD absolute maximum voltage rating is extended from 20 V to 30 V for optimally driving the gate of 20-Vgs, 18-Vgs, or 15-Vgs SiC MOSFETs, while also allowing for the exclusion of an external LDO.
PARAMETER | UCC28C4x-Q1 | UCC28C5x-Q1 |
---|---|---|
Supply current at 52 kHz | 2.3 mA | 1.3 mA |
Startup current (max) | 100 µA | 75 µA |
VDD abs max | 20 V | 30 V |
Reference Voltage Accuracy | ±2% | ±1% |
UVLO and DMAX for Si FET | 6 options | 6 options |
UVLO and DMAX for SiC FET | none | 6 options |