TIDEP-01010

Area scanner using mmWave Sensor with integrated antenna-on-package reference design

TIDEP-01010

Design files

Overview

The TIDEP-01010 reference design leverages TI single-chip millimeter-wave (mmWave) technology to implement an area scanner capable of detection and localization in 3D space. Using TI 60-GHz mmWave sensors, presence detection, as well as the ability to gauge the object's trajectory and speed, enables dynamic adjustment of the safety zone's size depending on the object's speed of approach, as well as the ability to predict before a safety zone is breached.

Features
  • Demonstrates environmentally-robust area scanner using TI single-chip mmWave sensor
  • Detection and localization of people and objects across 3D space
  • Using a single device, supports sensing across field of view (FoV) up to 120° and range of 0 m to 10 m
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEI1C.PDF (6866 K)

Reference design overview and verified performance test data

SWRR166B.ZIP (20416 K)

Detailed schematic diagram for design layout and components

SWRR164C.ZIP (73375 K)

Detailed schematic diagram for design layout and components

TIDRXJ0.PDF (1006 K)

Detailed schematic diagram for design layout and components

TIDRXJ9.PDF (92 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXJ3.PDF (727 K)

Detailed overview of design layout for component placement

TIDRXJ6.ZIP (2957 K)

Files used for 3D models or 2D drawings of IC components

TIDCEZ6.ZIP (7513 K)

Design file that contains information on physical board layer of design PCB

TIDRXJ1.PDF (3444 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Industrial mmWave radar sensors

IWR6843Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability

Data sheet: PDF | HTML
Industrial mmWave radar sensors

IWR6843AOPSingle-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

IWR6843ISK — IWR6843 intelligent mmWave sensor standard antenna plug-in module

IWR6843ISK is an easy-to-use 60 GHz mmWave sensor evaluation kit based on IWR6843 device with long-range antenna. The IWR6843ISK may be used to evaluate the IWR6843 and IWR6443 devices. This board enables access to point-cloud data and power over USB interface.

This kit is supported by mmWave tools (...)

User guide: PDF | HTML
Buy from a distributor
Evaluation board

IWR6843AOPEVM — IWR6843AOP evaluation module for integrated antenna-on-package (AoP) intelligent mmWave sensor

The IWR6843 antenna-on-package (AoP) evaluation module (EVM) is an easy-to-use 60-GHz mmWave sensor evaluation platform used to evaluate the IWR6843AOP product, which integrates a wide field-of-view (FoV) antenna. This EVM enables access to point-cloud data and power over a USB interface.

This kit (...)

User guide: PDF | HTML
Buy from a distributor

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Area Scanner Using mmWave Sensor With Integrated Antenna-On-Package Ref Design (Rev. C) PDF | HTML Apr. 27, 2020

Related design resources

Hardware development

EVALUATION BOARD
MMWAVEICBOOST mmWave sensors carrier card platform

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-SDK mmWave software development kit (SDK) for xWR1443, xWR1642, xWR1843, xWR6443 and xWR6843

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos