Home Design & development Partner directory
Emotas embedded communication GmbH

Emotas embedded communication GmbH

Provider of CAN based protocol stacks and bootloaders for CANopen, J1939, ISO-TP or UDS and others

Emotas embedded communication GmbH has been founded in  2012 and is  an embedded software development company headquartered in Germany. The company’s main focus is providing communication protocol stacks, tools and bootloaders for various CAN-based protocols such as CANopen, J1939, ISO-TP or UDS.  
In addition to these products, the company offers training, consulting and software development services for this communication protocols.

Arm Cortex-M0+ MCUs
MSPM0G3507 80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, CAN-FD, MATHACL

 

Arm Cortex-R MCUs
TMS570LS3137 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, EMAC, FlexRay

 

C2000 real-time microcontrollers
TMS320F280039 C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F28069M C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION TMS320F28335 C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC
Contact
Resources offered
  • Driver or library
Supported regions
  • Europe
  • North America
  • Oceania
Headquarters
  • Fritz-Haber-Str. 9
  • Merseburg, 6217
  • Germany

Resources

Driver or library

EMO-3P-CANOPEN — CANopen Protocol Stack from Emotas

The emotas CANopen stack supports multiple TI MCU platforms including: MSPM0, various TMS3200, Hercules and Sitara.  Multiple editions of the CANopen stack are available for different application needs. All CANopen features, according to CiA 301 and CiA 305, are supported. Optional extension (...)

Driver or library

EMO-3P-J1939 — J1939 Protocol Stack from Emotas

The emotas J1939 stack supports all J1939 features and enables a fast and straight-forward development of J1939 applications on multi TI MCU platforms including MSPM0, various TMS3200, Hercules and Sitara. The stack covers J1939 Address Claiming, both transport protocols and the transmission and (...)

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.