Optecks, LLC

DLP optical, electronic & software solution provider

Optecks is a Texas Instruments Authorized Design House based in Tulsa, Oklahoma, USA that is dedicated to providing both standard and customized solutions for DLP-based systems and products in a wide variety of applications. DLP technology is being employed in a continually growing variety of important and high profile applications, including a variety of displays, 3D printing, DLP-based spectroscopy, 3D machine vision, Lithography, and the manipulation and control of lasers. Optecks is uniquely positioned to provide the technical expertise and resources needed to develop Optical, Electronic and Software solutions to your application.

Near-UV products (400 to 420 nm)
DLP7000 Dispositivo digital de microespejos (DMD) DLP® XGA de 0.7 pulgadas

 

Near-infrared products (> 700 nm)
DLP650LNIR Dispositivo digital de microespejos (DMD) DLP® WXGA NIR de 0.65 pulgadas

 

Productos de espectroscopía y redes ópticas
DLP2010NIR Dispositivo digital de microespejos (DMD) DLP® WVGA NIR de 0.2 pulgadas

 

Productos para UV cercano (de 400 a 420 nm)
DLP6500FYE Dispositivo digital de microespejos (DMD) DLP® s600 1080p de 0.65 pulgadas DLPA200 Controlador para dispositivo digital de microespejos (DMD) DLP® DLPC410 Controlador DLP® para dispositivos digitales de microespejos (DMD) DLP650LNIR, DLP7000 y DLP9500 DLPC900 Controlador DLP® para dispositivos digitales de microespejos (DMD) DLP6500, DLP670S, DLP500YX y DLP9

 

Visible products (420 to 700 nm)
DLP4500 Dispositivo digital de microespejos (DMD) DLP® WXGA de 0,45 in DLPC350 Controlador DLP® para dispositivos de microespejo digital DLP4500 y DLP4500NIR (DMD)
Contacto
Recursos disponibles
  • Módulo óptico
  • Placa de evaluación
  • Software de aplicación y estructura
Regiones compatibles
  • América del Norte
Sede central
  • 4502 E. 41st Street
  • 4W138
  • Tulsa, Oklahoma, 74135
  • United States

Recursos

Módulo óptico

OPTECKS-3P-RAY65 — Optecks RAY 65S, módulo óptico para DLP LightCrafter 6500

Optecks’ RAY 65S series of optical modules are designed specifically for 0.65” digital micro-mirror devices with 16:9 aspect ratio such as the DLP6500FYE. All optical components have a high-quality anti-reflection (AR) coating. The RAY 65S LED Monochromatic and full featured RGB systems (...)
Módulo óptico

OPTECKS-3P-RAY70 — Optecks RAY 70A, Módulo óptico para DLP7000

Optecks’ ray 70A optical module is designed for optimal image quality using a 0.7” diagonal  digital micro-mirror device with a 4:3 aspect ratio such as the DLP7000. The monochromatic system combines the high resolution, high quality ray optical module with a high-power, (...)
Módulo óptico

OPTECKS-3P-SPARKNIR — Motor óptico Telecentric NIR de Optecks

The SPARK NIR telecentric optical engine is designed for the 0.65” digital micro-mirror devices with 16:9 aspect ratio such as the DLP650LNIR. All optical components have a high-quality anti-reflection (AR) coating within 600 - 1050 nm spectrum. The SPARK optical engine has the capability of (...)

Placa de evaluación

OPTECKS-3P-TNIR — DLP(R) NIRscan Nano Transmissive EVM (módulos y placas de evaluación)

The DLP NIRscan nano transmissive EVM is designed for performing spectroscopic measurements on samples in the near infrared spectrum. The high performance transmissive module positions a sample between the illuminating source and the input of the NIRscan Nano to allow spectroscopic measurements (...)

Software de aplicación y estructura

OPTECKS-3P-LIGHT-ANIMATOR — Software Optecks Light Animator para productos DLP de control avanzado de la luz

Optecks’ Light Animator is a software package with a visual interface that allows scientists and engineers to quickly design pattern sequences and triggering for light control applications using DLP® technology. Light Animator supports the DLP LightCrafter 6500, DLP Discovery 4100 and DLP (...)
Descargo de responsabilidad

Cierta información y recursos (incluidos los enlaces a sitios que no pertenecen a TI) pueden proceder de un miembro de la red de socios de TI y se incluyen aquí únicamente para su información. TI no es el proveedor ni se responsabiliza del contenido de dicha información y recursos, por lo que el usuario deberá evaluarlos detenidamente para los usos previstos y por su cuenta. El incluir dicha información y recursos aquí no implica la aprobación de estas empresas por parte de TI, y no se interpretará como una garantía o representación con respecto a la idoneidad de sus productos o servicios, ya sea por sí solos o en combinación con cualquier producto o servicio de TI.