설계 및 개발 파트너 디렉토리
Digital Light Innovations

Digital Light Innovations

Full service DLP design and manufacturing company

Digital Light Innovations (DLi) is regarded as the world leader in DLP® light exploration. We are a full service design and manufacturing company with extensive experience in creating unique DLP®-based solutions for a broad range of applications. We are not only experts in DLP® interface and electronic controller board design, but specialize in custom optics as well as prototype design and development.

Notably, DLi was the first to receive the DLP® Authorized Design House designation from Texas Instruments (TI). DLi has partnered with TI to design the electronic controller boards, firmware and software for the Explorer API and Control Software utilized by the best-selling DLP® Discovery™ 4100 platform. DLi also partners with TI to manufacture the DLP® LightCrafter™ 6500 & 9000 EVMs and Development Kits.

가시 제품(420~700nm)
DLP5500 0.55-inch XGA DLP® digital micromirror device (DMD)

 

근자외선 제품 (400~420 nm)
DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD) DLP9000 0.9-inch WQXGA DLP® digital micromirror device (DMD) DLP9000X 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD) DLP9500 0.95-inch 1080p DLP® digital micromirror device (DMD) DLPA200 Driver for DLP® digital micromirror device (DMD) DLPC410 DLP650LNIR, DLP7000 및 DLP9500 DMD(디지털 마이크로미러 디바이스)용 DLP® 컨트롤러 DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)

 

근자외선 제품(400~420nm)
DLP6500FLQ 0.65-inch 1080p type A DLP® digital micromirror device (DMD) DLP7000 0.7-inch XGA DLP® digital micromirror device (DMD)

 

자외선 제품(< 400nm)
DLP7000UV 0.7-inch XGA UV DLP® digital micromirror device (DMD) DLP9500UV 0.96-inch 1080p UV DLP® digital micromirror device (DMD)
연락처
제공된 리소스
  • 설계 툴
  • 평가 보드
지원되는 지역
  • 북미
본사
  • 12317 Technology Blvd
  • Ste 100
  • Austin, Texas, 78727
  • United States

자료

평가 보드

DLI-3P-DLI41XX — DLP Discovery 칩셋용 DLi D4100, D4120, D4130 개발 키트

DLi kits for DLP® Discovery™ chipsets (DLPC410 with DLP7000, DLP7000UV, DLP9500 or DLP9500UV DMDs) support custom interface development for industrial and medical systems and instrumentation. Choose among kit options based on desired hardware and software support. DLi4120 kits include (...)
평가 보드

DLI-3P-DLI6500 — DLP6500용 DLi6500 1080p 개발 키트

The DLi6500 development kit includes the DLPC900 digital controller and supports two .65” 1080p resolution DMDs, either the DLP6500FYE or the DLP6500FLQ. At the heart of the DLi6500 development kit is the DLPC900 digital controller. The DLPC900 allows for high-speed binary pattern rates (...)
평가 보드

DLI-3P-DLI9000 — DLP9000용 DLi 3DLP9000 조명 엔진

DLi’s 3DLP9000 is a DLP® light engine designed with the professional-grade DLP 3D printer in mind. Based on the DLP9000 chipset, the 3DLP9000 offers over 4 million pixel resolution, enabling larger build areas for DLP 3D printers.
설계 툴

DLI-3P-ACCESSORIES — DLP® 제품용 DLi 액세서리 및 어셈블리

Digital Light Innovations (DLi) offers accessories, boards, and assemblies for development and production with DLP® Products. Examples include DMD controller boards, DMD board assemblies, flex cables, DMD mounting hardware assemblies, LED driver boards, and LED & fiber illumination assemblies.
  • (...)
고지 사항

특정 정보 및 리소스(비-TI 사이트 링크 포함)는 TI의 파트너 네트워크의 회원이 제공할 수 있으며 편의를 위해 여기에 포함되어 있습니다. TI는 이러한 정보 및 리소스의 콘텐츠를 제공할 책임이 없으며, 의도한 용도 및 사용자를 대신하여 신중하게 평가해야 합니다. 이러한 정보 및 리소스를 여기에 포함한다는 것은 TI가 이러한 회사를 보증한다는 의미가 아니며, TI 제품 또는 서비스의 적합성과 관련된 보증이나 표현으로 해석해서는 안 됩니다