특정 정보 및 리소스(비-TI 사이트 링크 포함)는 TI의 파트너 네트워크의 회원이 제공할 수 있으며 편의를 위해 여기에 포함되어 있습니다. TI는 이러한 정보 및 리소스의 콘텐츠를 제공할 책임이 없으며, 의도한 용도 및 사용자를 대신하여 신중하게 평가해야 합니다. 이러한 정보 및 리소스를 여기에 포함한다는 것은 TI가 이러한 회사를 보증한다는 의미가 아니며, TI 제품 또는 서비스의 적합성과 관련된 보증이나 표현으로 해석해서는 안 됩니다
e-con Systems Inc.
OEM camera design and manufacturing, ISP tuning, embedded imaging solutions
For 20+ years, e-con Systems has been designing, developing and manufacturing custom and off-the-shelf camera solutions. The company has since helped give vision to robotics, autonomous machines, drones, and so forth, revolutionizing markets like agriculture, industrial, medical, retail, smart city, sports broadcasting and more. e-con Systems stands as a pioneer in the embedded vision space, consistently building camera solutions that fit unique customer requirements.
Their wide portfolio includes MIPI camera modules, GMSL cameras, USB 3.1 Gen 1 cameras, FPD link III cameras, GigE cameras, stereo cameras and more, with features like low-light performance, HDR, global shutter, IP66 & IP67 ratings, and so forth. e-con cameras can be readily integrated with our Arm-based processors, providing a complete vision solution for edge AI vision systems.
e-con Systems has deep expertise in building tailored product designs while ensuring rapid prototyping and custom modifications in camera hardware and software. These include form factor modifications, ISP tuning, carrier board development and lens calibration. The company also provides fast shipping so that customers can take products to the market much faster.
-
+1-408-766-7503
- 파트너에 문의하기
- www.e-consystems.com
- 광학 모듈
- 북미
- 아시아 나머지 지역
- 유럽
- 일본
- Module No. 35 & 36, 1st Floor
- SDF-1, MEPZ SEZ, Tambaram
- Chennai, 600 045
- India
자료
ECON-3P-ECAM — e-con Systems e-CAM camera module evaluation kits with FFC connector
The e-CAMxx_CUTDA4 is family of camera module evaluation kits from e-con Systems that is compatible with the SK-TDA4VM starter kit evaluation module (EVM). This embedded camera solution is designed with an aim to provide a complete vision solution for product developers building edge AI embedded (...)
ECON-3P-NEDUCAM — e-con Systems NeduCAM camera modules based on FPD-Link III serializers
NeduCAM is a product family of camera modules based combining various image sensors with an FPD-Link III serializer for supporting multiple remotely located cameras through serial connections to a host processor.
NeduCAMxx products are the camera module only, which is a fully-assembled 2-board (...)