Recom Power GmbH

Electronic power products and solutions

RECOM manufactures a full range of standard and customized DC/DC and AC/DC converters in every power class from sub-1W to tens of kW, alongside switching regulators and LED drivers in a wide selection of formats. The company headquarters are located in Gmunden, Austria, and include a state-of-the-art logistics, research and development center, and laboratory wing and is supported by a worldwide distribution network. The RECOM name has become synonymous with high quality, integrity, innovation, and excellent customer service.
隔離式 CAN 收發器
ISO1042 具 70-V 匯流排故障保及靈活資料速率的隔離式 CAN 收發器
聯絡
提供的資源
  • 開發板
支援的區域
  • 中國
  • 亞洲其他國家
  • 北美
  • 南美洲
  • 印度
  • 大洋洲
  • 日本
  • 歐洲
  • 非洲
總部
  • Münzfeld 35, 4810
  • Gmunden

資源

開發板

RECOM-3P-R-REF03-CAN1 — Recom 隔離式 CAN 和電源參考電路板,具有 ISO1042 和 R1SX-3.305/H 隔離式 DC/DC 轉換器

Recom's R-REF03-CAN1 reference board allows design engineers to quickly develop and analyze isolated CAN bus systems. It includes the galvanically-isolated ISO1042 CAN transceiver, which supports up to 5-Mbps data rate in CAN FD mode allowing much faster transfer of payload compared to classic (...)
免責聲明

特定資訊和資源 (包括非 TI 網站的連結) 可能由 TI 的合作夥伴網路成員提供,納入此處僅供方便使用。TI 不是該等資訊和資源之內容的提供者,亦不為該等資訊和資源之內容負責,且您應代表您自己針對您的預期使用,對其進行審慎評估。在此處納入該等資訊和資源並不暗示 TI 對這些公司的背書,且不應解讀為對他們的產品或服務之適用性的保證或聲明,無論是獨立或結合任何 TI 產品或服務皆然。