首頁 設計與開發 合作夥伴目錄
Sundance Multiprocessor Technology

Sundance Multiprocessor Technology

Hardware module provider for DSP

Sundance Multiprocessor Technology Ltd. was established in 1989. The Sundance company strategy is to produce a comprehensive range of competitively priced and well engineered products for the high-performance embedded processing market.

Our first products were designed for the parallel processing market. The product portfolio included PC add-in boards and modules. Sundance rapidly developed and built a wide range of processor modules and boards. The range included many special purpose modules and allowed Sundance to act as a ‘one-stop’ shop for system designers and manufacturers.

Today, the Sundance product range includes modular systems based on the Texas Instruments TMS320C6x (‘C6x) range of processors. Many products are now in their second or third generation, having been enhanced in response to customer demand.

高速 DAC (>10 MSPS)
DAC3484 四通道、16 位元、1.25-GSPS、1x-16x 內插數位轉類比轉換器 (DAC)
聯絡
提供的資源
  • 開發板
支援的區域
  • 北美
總部
  • Unit 20, Chiltern House
  • Waterside
  • Chesham, HP5 1PS

資源

開發板

SUNM-3P-SOM — 使用 DAC3484 的 Sundance 多處理器技術四通道 1.25-GHz DAC FMC 模組

SMT-FMC211 uses the Texas Instruments 4 channel DAC – TI’s Quad 1.25GHz DAC3484. This device offers excellent SFDR performance better than 70dBc, with an output sample rate of over 312MSPS. It interfaces to an Artix-7 XC7A15T-2C FPGA using a 16 bit differential DDR bus. The FPGA (...)
免責聲明

特定資訊和資源 (包括非 TI 網站的連結) 可能由 TI 的合作夥伴網路成員提供,納入此處僅供方便使用。TI 不是該等資訊和資源之內容的提供者,亦不為該等資訊和資源之內容負責,且您應代表您自己針對您的預期使用,對其進行審慎評估。在此處納入該等資訊和資源並不暗示 TI 對這些公司的背書,且不應解讀為對他們的產品或服務之適用性的保證或聲明,無論是獨立或結合任何 TI 產品或服務皆然。