特定資訊和資源 (包括非 TI 網站的連結) 可能由 TI 的合作夥伴網路成員提供,納入此處僅供方便使用。TI 不是該等資訊和資源之內容的提供者,亦不為該等資訊和資源之內容負責,且您應代表您自己針對您的預期使用,對其進行審慎評估。在此處納入該等資訊和資源並不暗示 TI 對這些公司的背書,且不應解讀為對他們的產品或服務之適用性的保證或聲明,無論是獨立或結合任何 TI 產品或服務皆然。
TechNexion
System on module vendor for TI Arm-based processors with in-house manufacturing and design services
Created up in 2001 with a mission to reduce the cost and time spent to develop embedded devices, TechNexion has become one of the most respected and fastest growing embedded systems solution providers. TechNexion's system on modules, embedded mainboards, fan-less embedded computers and panel PCs have enabled some of the biggest OEM/ODMs to create successful products used by the multimedia, communications, security, automation and process control industries.
Continuously investing in the latest production technologies, state-of-the-art equipment upgrades and R&D so that all products deliver the benefits of the latest technology, no matter how complex. TechNexion also backs up all products and solutions with an industry-leading longevity commitment, open hardware documentation and open source software.
-
+88-628-227-3585
- 聯絡合作夥伴
- www.technexion.com
- 開發板
- 中國
- 亞洲其他國家
- 北美
- 南美洲
- 印度
- 大洋洲
- 日本
- 歐洲
- 非洲
- 16F-5, No. 736, Zhongzheng Road, ZhongHe District, 23511
- New Taipei City, Taiwan
- New Taipei City, Taiwan, 23511
資源
TECHN-3P-SOM-AXON-AM62 — Technexion AXON-AM62x system on module for AM6254 quad Cortex-A53 1.4 GHz processor
The AXON-AM62x system-on-module (SOM) is the edge processing solution for applications requiring the highest amount of I/O for sensory input, actuation control and edge processing. At just 37 mm × 58 mm, with a PCB footprint optimized board-to-board connector, AXON modules integrate the (...)
TECHN-3P-SOM-ROVY-4VM — TechNexion ROVY-4VM system-on-module for TDA4VM SoC with dual Arm® Cortex®-A72 C7x DSP GPU
The TechNexion ROVY-4VM is a system-on-module (SOM) developed for mobile robotic, industrial automation and machine vision applications. This SOM is designed for real-time processing in embedded vision applications. The TDA4VM SOC integrates dual ARM®v8 Cortex® A72, 6x 1.0 GHz ARM Cortex (...)
TECHN-3P-TEVI-OV5640 — TechNexion TEVI-OV5640 evaluation kits for OV5640 camera module with FFC connector
Camera module evaluation kit from TechNexion compatible with evaluation modules (EVMs) and single-board computers (SBCs) featuring AM6x processors.
Sensor - OmniVision OV5640 MIPI-CSI2 CMOS image sensor: up to 5MP resolution, color, rolling shutter, and on-chip ISP.
Lens - 84 Degree M12 Lens with (...)
TECHN-3P-VLI-X-SL — TechNexion VizionLink fully-enclosed, IP68 camera modules based on FPD-Link III serializers, S-mount
Fully-enclosed, IP68 camera modules from TechNexion based on FPD-Link III serializers compatible with evaluation modules (EVMs) and single-board computers (SBCs) featuring AM6x and TDA4x processors.
Each camera module is based on color image sensors with varying resolution and performance for a (...)