首頁 設計與開發 合作夥伴目錄
Wintech Digital Systems Technology

Wintech Digital Systems Technology

DSP and DLP optical engine design and manufacturer

Wintech Digital Systems Technology Corp. is a DSP and DLP® Development Company that specializes in DSP development platforms and custom DLP® optical engine design and manufacturing. Wintech has been in the electronics engineering industry for nearly 20 years and has serviced more than 10,000 customers worldwide. During this time we have developed numerous partner relationships and a unique supply chain that caters to both high and low volume customer needs. By leveraging our global supply chain, Wintech is able to deliver custom products faster and at lower prices than our competitors. Let our knowledge and experience work for you.

Wintech has a strong internal R&D capability as more than 90% of ourstaffare engineers. We also possess a strong project management team that thrives on delivering products on time. Wintech’s electronics expertise has earned multiple patents and has resulted in the publication of numerous books on the topic of DSP. Wintech has offices and distributors in the U.S., China, Asia, and Europe. Our distributors can be found in Korea, Japan, Israel, India, Germany, England and Taiwan. If you are interested in becoming a Wintech distributor, please contact info@wintechdigital.com.

Near-UV products (400 to 420 nm)
DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD) DLP9500 0.95-inch 1080p DLP® digital micromirror device (DMD) DLPA200 Driver for DLP® digital micromirror device (DMD) DLPC410 DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs) DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)

 

UV 產品 (< 400 nm)
DLP7000UV 0.7-inch XGA UV DLP® digital micromirror device (DMD) DLP9500UV 0.96-inch 1080p UV DLP® digital micromirror device (DMD)

 

≥ 0.47 吋陣列產品
DLP660TE 0.66 英吋 4K UHD 2XLVDS DLP® 數位微鏡裝置元件 (DMD)

 

可見產品 (420 至 700 nm)
DLP4500 0.45-inch WXGA DLP® digital micromirror device (DMD) DLPC350 DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs)

 

近紅外線產品 (> 700 nm)
DLP650LNIR 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)

 

近紫外線產品 (400 至 420 nm)
DLP6500FLQ 0.65-inch 1080p type A DLP® digital micromirror device (DMD) DLP7000 0.7-inch XGA DLP® digital micromirror device (DMD)
聯絡
提供的資源
  • 光學模組
  • 開發板
支援的區域
  • 北美
總部
  • 310 Via Vera Cruz,
  • STE 209C
  • San Marcos, California, 92078
  • United States

資源

光學模組

WDST-3P-PRO4500 — Wintech PRO4500 可立即生產光學引擎

Wintech’s production ready optical engine (PRO4500) is a high brightness modular DLP-based projector designed for industrial applications. The PRO4500 is based on Texas Instrument’s DLP LightCrafter 4500 that utilizes the DLP4500 WXGA DMD and is compatible with both DLP4500FQE (150 (...)
光學模組

WDST-3P-PRO6500 — Wintech PRO6500 可立即生產光學引擎

Wintech’s PRO6500 provides a modular, production ready optical engine supporting 0.65” 1080p resolution DMDs – the DLP6500FYE and DLP6500FLQ. This optical engine is optimized for 3D printing, 3D measurement and machine vision applications requiring maximum optical intensity.
光學模組

WDST-3P-PRO650NIR — Wintech PRO650NIR 高功率光刻頭

PRO650NIR 光刻頭整合了我們的 DLP650LNIR 0.65" WXGA DMD 和 DLPC410 晶片組。此晶片組可用於選擇層燒結 (包括尼龍應用)、動態雷射標記和工業列印應用。PRO650LNIR 使用 Wintech 提供的 1064-nm 或 976-nm 光纖雷射提供超過 100-W 的輸出,但客戶提供的雷射也可搭配內建 SMA905 光纖介面使用。現成的 47-um 像素可供於公司內部設計和製造自訂透鏡。此系統採用前側 DMD (氣體) 和液體冷卻進行散熱管理,每秒最高可達 10,000 個二進位訊框。

光學模組

WDST-3P-PRO6600 — Wintech PRO6600 4K UHD Production Ready 光學引擎

Wintech’s PRO6600 is a compact, production ready light engine delivering UHD 4K solution for 3D printing applications needing high resolution and large build volumes. It incorporates the DLP660TE 0.66" 4K DMD (3860x2160 array) and dual DLPC4422 controllers.
開發板

WDST-3P-W4100 — Wintech W4100 高速開發套件

The Wintech W4100 development kit provides users with an alternative to Texas Instruments DLP® Discovery™ 4100 development platform. It utilizes the same FPGA platform and same data interfaces for frame rates up to 32,552 Hz and grayscale operation. The W4100 is compatible with the (...)
免責聲明

特定資訊和資源 (包括非 TI 網站的連結) 可能由 TI 的合作夥伴網路成員提供,納入此處僅供方便使用。TI 不是該等資訊和資源之內容的提供者,亦不為該等資訊和資源之內容負責,且您應代表您自己針對您的預期使用,對其進行審慎評估。在此處納入該等資訊和資源並不暗示 TI 對這些公司的背書,且不應解讀為對他們的產品或服務之適用性的保證或聲明,無論是獨立或結合任何 TI 產品或服務皆然。