Xilinx

Technology and semiconductor company that primarily supplies programmable logic devices.

Xilinx develops highly flexible and adaptive processing platforms that enable rapid innovation across a variety of technologies – from the cloud, to the edge, to intelligent end devices. Founded in 1984, Xilinx invented the field-programmable gate array (FPGA) and was the first fabless semiconductor company. In 2012, the company introduced the first product based on 3-D stacked silicon using silicon interposer technology. It made history with the first extendable system-on-chip (SoCs) by tightly integrating a processor system with programmable logic. More recently, in 2019, Xilinx introduced an adaptive computing technology that delivers breakthrough AI inference and signal processing performance. And its innovations in developer tools have fueled developers’ ambitions for more than two decades. For Xilinx, being a leader in adaptive computing is more than algorithms, artificial intelligence (AI), and machine learning. It means helping customers create scalable, differentiated and intelligent solutions that enable the adaptable, intelligent and connected world of the future.
Near-UV products (400 to 420 nm)
DLP9500 0.95-inch 1080p DLP® digital micromirror device (DMD) DLPC410 DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)

 

UV 產品 (< 400 nm)
DLP7000UV 0.7-inch XGA UV DLP® digital micromirror device (DMD) DLP9500UV 0.96-inch 1080p UV DLP® digital micromirror device (DMD)

 

近紅外線產品 (> 700 nm)
DLP650LNIR 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)

 

近紫外線產品 (400 至 420 nm)
DLP7000 0.7-inch XGA DLP® digital micromirror device (DMD)
聯絡
提供的資源
  • 模擬工具
支援的區域
  • 中國
  • 亞洲其他國家
  • 北美
  • 南美洲
  • 印度
  • 大洋洲
  • 日本
  • 歐洲
  • 非洲
總部
  • 2100 Logic Drive
  • San Jose, California, 95124
  • United States

資源

模擬工具

DLPR410-IBIS — DLPR410 IBIS 機型

IBIS file for the DLPR410 PROM device which supports the DLPC410, DLP650LNIR, DLP7000, DLP7000UV, DLP9500 and DLP9500UV.

免責聲明

特定資訊和資源 (包括非 TI 網站的連結) 可能由 TI 的合作夥伴網路成員提供,納入此處僅供方便使用。TI 不是該等資訊和資源之內容的提供者,亦不為該等資訊和資源之內容負責,且您應代表您自己針對您的預期使用,對其進行審慎評估。在此處納入該等資訊和資源並不暗示 TI 對這些公司的背書,且不應解讀為對他們的產品或服務之適用性的保證或聲明,無論是獨立或結合任何 TI 產品或服務皆然。