Low EMI
Lower system costs and quickly meet EMI standards by reducing emissions
What features reduce EMI across high and low frequencies?
Electromagnetic interference (EMI) is a key requirement of increasing importance in electronic systems, especially in new automotive and industrial applications. Designing for low EMI can save you significant development cycle times while also reducing board area and solution cost. TI offers multiple features and technologies to mitigate EMI in all of the frequency bands of interest.
Benefits of TI technologies for low EMI
Improved filter size & cost
Advanced spread-spectrum and active EMI suppression techniques reduces the impact of generated EMI.
Reduced design time & complexity
Flip-chip packaging, capacitor integration and advanced gate-driver techniques fundamentally reduce generated noise at the source.
Designing a low EMI power supply
EMI design can be challenging, but we’re here to help. This comprehensive training series shows you an easier path to designing an efficient power supply that meets conducted and radiated EMI requirements.
Featured low-EMI products
Featured reference designs for low EMI
Isolated 5-V bias supply for automotive CISPR 25, class 5 emissions, reference design
CISPR 25 Class-5 2.2-MHz rated 30-W automotive dual USB Type-C® charger reference design
3.3V 1A, Low EMI, 92% Efficiency DC/DC Module in Single Layer TO-247 Form Factor Reference Design
Learn more about these other power trends
Achieve more power in smaller spaces, enhancing system functionality at reduced system costs.
Extend battery and shelf life without compromising system performance.
Increase safety with the highest working voltage and reliability.
Enhance power and signal integrity to improve system-level protection and accuracy.