8-pin (DGK) package image

ADC121S705CIMM/NOPB NOT RECOMMENDED FOR NEW DESIGNS

12-Bit, 500 kSPS to 1 MSPS, Differential Input, Micro Power A/D Converter

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: ADC121S705CIMM/NO.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
ADC121S705CIMM/NOPB is not recommended for new designs
open-in-new Compare alternates

Similar functionality to the compared device.

ADS7044IDCUR ACTIVE Ultra-Low-Power Ultra-Small-Size SAR ADC | 12 Bit | 1MSPS | Fully Differential

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More ADC121S705 information

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) 0 to 0
Package qty | Carrier 1,000 | SMALL T&R

Features for the ADC121S705

  • True Differential Inputs
  • Ensured performance from 500 kSPS to 1 MSPS
  • External Reference
  • Wide Input Common-Mode Voltage Range
  • SPI™/QSPI™/MICROWIRE/DSP Compatible Serial Interface

Key Specifications

  • Conversion Rate: 500 kSPS to 1 MSPS
  • INL: ± 0.95 LSB (Max)
  • DNL: ±0.95 LSB (Max)
  • Offset Error: ±3.0 LSB (Max)
  • Gain Error: ±6.5 LSB (Max)
  • SINAD: 69.5 db (Min)
  • Power Consumption at VA = 5V
    • Active, 1 MSPS: 11.5 mW (Typ)
    • Active, 500 kSPS: 9.0 mW (Typ)
    • Power-Down: 1.5 µW (Typ)

All trademarks are the property of their respective owners.

Description for the ADC121S705

The ADC121S705 is a 12-bit, 500 kSPS to 1 MSPS sampling Analog-to-Digital (A/D) converter that features a fully differential, high impedance analog input and an external reference. The reference voltage can be varied from 1.0V to VA, with a corresponding resolution between 244µV and VA divided by 4096.

The output serial data is binary 2's complement and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces. The differential input, low power consumption, and small size make the ADC121S705 ideal for direct connection to transducers in battery operated systems or remote data acquisition applications.

Operating from a single 5V supply, the supply current when operating at 1 MSPS is typically 2.3 mA. The supply current drops down to 0.3 µA typically when the ADC121S705 enters power-down mode. The ADC121S705 is available in the VSSOP-8 package. Operation is ensured over the industrial temperature range of −40°C to +105°C and clock rates of 8 MHz to 16 MHz.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more