56-pin (RME) package image

ADC16DX370RMET ACTIVE

Dual-Channel, 16-Bit, 370-MSPS Analog-to-Digital Converter (ADC)

ACTIVE Custom reel may be available
Same as: ADC16DX370RMET.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADC16DX370RMER ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A5A5

Packaging information

Package | Pins WQFN (RME) | 56
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the ADC16DX370

  • Resolution: 16-Bit
  • Conversion Rate: 370 MSPS
  • 1.7 VP-P Input Full Scale Range
  • Performance:
    • Input: 150 MHz, –3 dBFS
      • SNR: 69.6 dBFS
      • Noise Spectral Density: –152.3 dBFS/Hz
      • SFDR: 88 dBFS
      • Non-HD2 and Non-HD3 SPUR: –90 dBFS
  • Power Dissipation: 800 mW/channel
  • Buffered Analog Inputs
  • On-Chip Precision Reference Without External Bypassing
  • Input Sampling Clock Divider With Phase Synchronization
    (Divide-by- 1, 2, 4, or 8)
  • JESD204B Subclass 1 Serial Data Interface
    • Lane Rates up to 7.4 Gb/s
    • Configurable as 1- or 2-Lanes/Channel
  • Fast Over-Range Signals
  • 4-Wire, 1.2-V, 1.8-V, 2.5-V, or 3-V Compatible Serial
    Peripheral Interface (SPI)
  • 56-Pin WQFN Package, (8 × 8 mm, 0.5-mm Pin-Pitch)

Description for the ADC16DX370

The ADC16DX370 device is a monolithic dual-channel high performance analog-to-digital converter capable of converting analog input signals into 16-bit digital words with a sampling rate of 370 MSPS. This converter uses a differential pipelined architecture with integrated input buffer to provide excellent dynamic performance while maintaining low power consumption.

The integrated input buffer eliminates charge kickback noise coming from the internal switched capacitor sampling circuits and eases the system-level design of the driving amplifier, anti-aliasing filter, and impedance matching. An input sampling clock divider provides integer divide ratios with configurable phase selection to simplify system clocking. An integrated low-noise voltage reference eases board level design without requiring external decoupling capacitors. The output digital data is provided through a JESD204B subclass 1 interface from a 56-pin, 8-mm × 8-mm WQFN package. A SPI is available to configure the device that is compatible with 1.2-V to 3-V logic.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADC16DX370RMER ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more