32-pin (PBS) package image

ADS124S06IPBS ACTIVE

24-bit, 4-kSPS, 6-ch delta-sigma ADC with PGA and voltage reference for precision sensor measurement

Same as: ADS124S06IPBS.A, ADS124S06IPBS.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS124S06IPBSR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TQFP (PBS) | 32
Operating temperature range (°C) -50 to 125
Package qty | Carrier 250 | JEDEC TRAY (10+1)

Features for the ADS124S06

  • Low Power Consumption: As Low as 280 µA
  • Low-Noise PGA: 19 nVRMS at Gain = 128
  • Programmable Gain: 1 to 128
  • Programmable Data Rates: 2.5 SPS to 4 kSPS
  • Simultaneous 50-Hz and 60-Hz Rejection at
    ≤ 20 SPS with Low-Latency Digital Filter
  • Analog Multiplexer with 12 (ADS124S08) or 6 (ADS124S06) Independently Selectable Inputs
  • Dual-Matched Programmable Current Sources for Sensor Excitation: 10 µA to 2000 µA
  • Internal Reference: 2.5 V, 10 ppm/°C (max) Drift
  • Internal Oscillator: 4.096 MHz, 1.5% Accuracy
  • Internal Temperature Sensor
  • Extended Fault Detection Circuits
  • Self Offset and System Calibration
  • Four General-Purpose I/Os
  • SPI-Compatible Interface with Optional CRC
  • Analog Supply: Unipolar (2.7 V to 5.25 V) or Bipolar (±2.5 V)
  • Digital Supply: 2.7 V to 3.6 V
  • Operating Temperature: –50°C to +125°C

Description for the ADS124S06

The ADS124S06 and ADS124S08 are precision, 24-bit, delta-sigma (ΔΣ), analog-to-digital converters (ADCs) that offer low power consumption and many integrated features to reduce system cost and component count in applications measuring small-signal sensors.

These ADCs feature configurable digital filters that offer low-latency conversion results and 50-Hz or
60-Hz rejection for noisy industrial environments. A low-noise, programmable gain amplifier (PGA) provides gains ranging from 1 to 128 to amplify low-level signals for resistive bridge or thermocouple applications. Additionally, these devices integrate a low-drift, 2.5-V reference that reduces printed circuit board (PCB) area. Finally, two programmable excitation current sources (IDACs) allow for easy and accurate RTD biasing.

An input multiplexer supports 12 inputs for the ADS124S08 and six inputs for the ADS124S06 that can be connected to the ADC in any combination for design flexibility. In addition, these devices include features such as sensor burn-out detection, voltage bias for thermocouples, system monitoring, and four general-purpose I/Os.

The devices are offered in a leadless VQFN-32 or a TQFP-32 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS124S06IPBSR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more