72-pin (RMP) package image

ADS54J20IRMP ACTIVE

Dual-Channel, 12-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC)

Same as: ADS54J20IRMP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS54J20IRMPT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A5A3

Packaging information

Package | Pins VQFNP (RMP) | 72
Operating temperature range (°C) -40 to 85
Package qty | Carrier 168 | JEDEC TRAY (5+1)

Features for the ADS54J20

  • 12-Bit Resolution, Dual-Channel, 1-GSPS ADC
  • Noise Floor: –157 dBFS/Hz
  • Spectral Performance (fIN = 170 MHz at –1 dBFS):
    • SNR: 67.8 dBFS
    • NSD: –155 dBFS/Hz
    • SFDR: 86 dBc (Including Interleaving Tones)
    • SFDR: 89 dBc (Except HD2, HD3, and Interleaving Tones)
  • Spectral Performance (fIN = 350 MHz at –1 dBFS):
    • SNR: 65.6 dBFS
    • NSD: –152.6 dBFS/Hz
    • SFDR: 75 dBc
    • SFDR: 85 dBc (Except HD2, HD3, and Interleaving Tones)
  • Channel Isolation: 100 dBc at fIN = 170 MHz
  • Input Full-Scale: 1.9 VPP
  • Input Bandwidth (3 dB): 1.2 GHz
  • On-Chip Dither
  • Integrated Wideband DDC Block
  • JESD204B Interface with Subclass 1 Support:
    • 2 Lanes per ADC at 10.0 Gbps
    • 4 Lanes per ADC at 5.0 Gbps
    • Support for Multi-Chip Synchronization
  • Power Dissipation: 1.35 W/Ch at 1 GSPS
  • Package: 72-Pin VQFNP (10 mm × 10 mm)

Description for the ADS54J20

The ADS54J20 is a low-power, wide-bandwidth, 12-bit, 1.0-GSPS, dual-channel, analog-to-digital converter (ADC). Designed for high signal-to-noise ratio (SNR), the device delivers a noise floor of –157 dBFS/Hz for applications aiming for highest dynamic range over a wide instantaneous bandwidth. The device supports the JESD204B serial interface with data rates up to 10 Gbps, supporting two or four lanes per ADC. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. Optionally, each ADC channel can be connected to a wideband digital down-converter (DDC) block. The ADS54J20 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption.

The JESD204B interface reduces the number of interface lines, allowing high system integration density. An internal phase-locked loop (PLL) multiplies the ADC sampling clock to derive the bit clock that is used to serialize the 12-bit data from each channel.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS54J20IRMPT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more