72-pin (RMP) package image

ADS54J64IRMP ACTIVE

Quad-Channel, 14-Bit, 1-GSPS, 2x-Oversampling Analog-to-Digital Converter (ADC)

Same as: ADS54J64IRMP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS54J64IRMPT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A5A4

Packaging information

Package | Pins VQFNP (RMP) | 72
Operating temperature range (°C) -40 to 85
Package qty | Carrier 168 | JEDEC TRAY (5+1)

Features for the ADS54J64

  • Quad Channel, 14-Bit Resolution
  • Maximum Sampling Rate: 1 GSPS
  • Maximum Output Sample Rate: 500 MSPS
  • High-Impedance Analog Input Buffer
  • Analog Input Bandwidth (–3 dB): 1 GHz
  • Output Options:
    • Digital Down Conversion (DDC) Using 16-Bit NCO
    • DDC Bypass With Full Rate Output Up to 500 MSPS
  • Differential Full-Scale Input: 1.1 VPP
  • JESD204B Interface:
    • Subclass 1 Support
    • 1 Lane per ADC Up to 10 Gbps
    • Dedicated SYNC Pin for Pair of Channels
  • Support for Multi-Chip Synchronization
  • Spectral Performance:
    • fIN = 190-MHz IF at –1 dBFS:
      • SNR: 69 dBFS
      • NSD: –153 dBFS/Hz
      • SFDR: 86 dBc (HD2, HD3),
        95 dBFS (Non HD2, HD3)
    • fIN = 370-MHz IF at –3 dBFS:
      • SNR: 68.5 dBFS
      • NSD: –152.5 dBFS/Hz
      • SFDR: 80 dBc (HD2, HD3),
        86 dBFS (Non HD2, HD3)
  • 72-Pin VQFN Package (10 mm × 10 mm)
  • Power Consumption: 625 mW/Ch, 2.5 W Total
  • Power Supplies: 1.15 V, 1.15 V, 1.9 V

Description for the ADS54J64

The ADS54J64 device is a quad-channel, 14-bit,
1-GSPS, analog-to-digital converter (ADC) offering wide-bandwidth, 2x oversampling and high SNR. The ADS54J64 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS54J64 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to a 200-MHz receive bandwidth. The ADS54J64 also supports a 14-bit, 500-MSPS output in DDC bypass mode.

A four-lane JESD204B interface simplifies connectivity, allowing high system integration density. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 14-bit data from each channel.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS54J64IRMPT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more