72-pin (RMP) package image

ADS58J63IRMPT ACTIVE

Quad Channel 14-bit 500 Msps Telecom Receiver IC

Same as: ADS58J63IRMPT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS58J63IRMPR ACTIVE Custom reel may be available
Package qty | Carrier 1,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B

Packaging information

Package | Pins VQFNP (RMP) | 72
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the ADS58J63

  • Quad Channel
  • 14-Bit Resolution
  • Maximum Clock Rate: 500 MSPS
  • Input Bandwidth (3 dB): 900 MHz
  • On-Chip Dither
  • Analog Input Buffer with High-Impedance Input
  • Output Options:
    • Rx: Decimate-by-2 and -4 Options with Low-
      Pass Filter
    • 200-MHz Complex Bandwidth or 100-MHz
      Real Bandwidth Support
    • DPD FB: Burst Mode with 14-Bit Output
  • 1.9-VPP Differential Full-Scale Input
  • JESD204B Interface:
    • Subclass 1 Support
    • 1 Lane per ADC Up to 10 Gbps
    • Dedicated SYNC pin for pair of channels
  • Support for Multi-Chip Synchronization
  • 72-Pin VQFN Package (10 mm × 10 mm)
  • Key Specifications:
    • Power Dissipation: 675 mW/ch
    • Spectral Performance (Un-decimated)
      • fIN = 190 MHz IF at –1 dBFS:
        • SNR: 70.4 dBFS
        • NSD: –154.4 dBFS/Hz
        • SFDR: 86 dBc (HD2, HD3),
          95 dBFS (non HD2, HD3)
      • fIN = 370 MHz IF at –3 dBFS:
        • SNR: 68.5 dBFS
        • NSD: –152.5 dBFS/Hz
        • SFDR: 81 dBc (HD2, HD3),
          86 dBFS (non HD2, HD3)

Description for the ADS58J63

The ADS58J63 is a low-power, wide-bandwidth, 14-bit, 500-MSPS, quad-channel, telecom receiver device. The ADS58J63 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS58J63 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to 200-MHz receive bandwidth. The ADS58J63 also supports a 14-bit, 500-MSPS output in burst-mode making the device suitable for a DPD observation receiver.

The JESD204B interface reduces the number of interface lines, thus allowing high system integration density. An internal phase locked loop (PLL) multiplies the incoming analog-to-digital converter (ADC) sampling clock to derive the bit clock, which is used to serialize the 14-bit data from each channel.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS58J63IRMPR ACTIVE Custom reel may be available
Package qty | Carrier 1,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more