Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the ADS7816
- 200kHz SAMPLING RATE
- MICRO POWER:
- 1.9mW at 200kHz
- 150µW at 12.5kHz
- POWER DOWN: 3µA max
- 8-PIN MINI-DIP, SOIC, and MSOP
- DIFFERENTIAL INPUT
- SERIAL INTERFACE
- Applications
- BATTERY OPERATED SYSTEMS
- REMOTE DATA ACQUISITION
- ISOLATED DATA ACQUISITION
Description for the ADS7816
The ADS7816 is a 12-bit, 200kHz sampling analog-to-digital converter. It features low power operation with automatic power down, a synchronous serial interface, and a differential input. The reference voltage can be varied from 100mV to VCC, with a corresponding resolution from 24µV to 1.22mV.
Low power, automatic power down, and small size make the ADS7816 ideal for battery operated systems or for systems where a large number of signals must be acquired simultaneously. It is also ideal for remote and/or isolated data acquisition. The ADS7816 is available in an 8-pin plastic mini-DIP, an 8-lead SOIC, or an 8-lead MSOP package.