16-pin (PW) package image

ADS8329IBPW ACTIVE

2.7V-to-5.5V 16-Bit 1MSPS Serial Analog-to-Digital Converter (ADC)

Same as: ADS8329IBPW.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | TUBE

Features for the ADS8329

  • 2.7-V to 5.5-V Analog Supply, Low Power:
    • 15.5 mW (1 MHz, +VA = 3 V, +VBD = 1.8 V)
  • 1-MHz Sampling Rate 3 V ≤ +VA ≤ 5.5 V, 900-kHz Sampling Rate 2.7 V ≤ +VA ≤ 3 V
  • Excellent DC Performance:
    ±1.0 LSB Typ, ±1.75 LSB Max INL
    ±0.5 LSB Typ, ±1 LSB Max DNL
    16-Bit NMC Over Temperature
    ±0.5 mV Max Offset Error at 3 V
    ±1 mV Max Offset Error at 5 V
  • Excellent AC Performance at fI = 10 kHz with 93 dB SNR, 105 dB SFDR, -102 dB THD
  • Built-In Conversion Clock (CCLK)
  • 1.65 V to 5.5 V I/O Supply:
    SPI/DSP Compatible Serial
    SCLK up to 50 MHz
  • Comprehensive Power-Down Modes:
    Deep Power-Down
    Nap Power-Down
    Auto Nap Power-Down
  • Unipolar Input Range: 0 V to VREF
  • Software Reset
  • Global CONVST (Independent of CS)
  • Programmable Status/Polarity EOC/INT
  • 16-Pin 4 × 4 QFN and 16-Pin TSSOP Packages
  • Multi-Chip Daisy Chain Mode
  • Programmable TAG Bit Output
  • Auto/Manual Channel Select Mode (ADS8330)
  • APPLICATIONS
    • Communications
    • Transducer Interface
    • Medical Instruments
    • Magnetometers
    • Industrial Process Control
    • Data Acquisition Systems
    • Automatic Test Equipment

All trademarks are the property of their respective owners.

Description for the ADS8329

The ADS8329 is a low-power, 16-bit, 1-MSPS analog-to-digital converter (ADC) with a unipolar input. The device includes a 16-bit capacitor-based SAR ADC with inherent sample-and-hold.

The ADS8330 is based on the same core and includes a 2-to-1 input MUX with programmable option of TAG bit output. Both the ADS8329 and ADS8330 offer a high-speed, wide voltage serial interface and are capable of chain mode operation when multiple converters are used.

These converters are available in 4 × 4 QFN and 16-pin TSSOP packages, and are fully specified for operation over the industrial -40°C to +85°C temperature range.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more