48-pin (PFB) package image

ADS8371IPFBT ACTIVE

16-Bit 750-kHz Unipolar Input Micro Power Sampling ADC Converter w/Parallel

ACTIVE Custom reel may be available
Same as: ADS8371IPFBT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More ADS8371 information

Packaging information

Package | Pins TQFP (PFB) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the ADS8371

  • 750-KSPS Sample Rate
  • High Linearity:
    • +0.9 LSB INL Typ, ±1.5 LSB Max
    • –0.4/+0.6 LSB DNL Typ, ±1 LSB Max
  • Onboard Reference Buffer and Conversion Clock
  • 0 V to 4.096 V Unipolar Inputs
  • Low Noise: 88 dB SNR
  • High Dynamic Range: 110 dB SFDR
  • Very Low Offset and Offset Drift
  • Low Power: 130 mW at 750 KSPS
  • Wide Buffer Supply, 2.7 V to 5.25 V
  • Flexible 8-/16-Bit Parallel Interface
  • Direct Pin Compatible With ADS8381/ADS8383
  • 48-Pin TQFP Package
  • APPLICATIONS
    • Medical Instruments
    • Optical Networking
    • Transducer Interface
    • High Accuracy Data Acquisition Systems
    • Magnetometers

Description for the ADS8371

The ADS8371 is an 16-bit, 750 kHz A/D converter. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8371 offers a full 16-bit interface or an 8-bit bus option using three read cycles.

The ADS8371 is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more