64-pin (PM) package image

ADS8555SPM ACTIVE

630-kSPS, 16-bit, six-channel, simultaneous-sampling analog-to-digital converter (ADC)

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8555SPMR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PM) | 64
Operating temperature range (°C) -40 to 125
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the ADS8555

  • Six SAR ADCs Grouped in Three Pairs
  • Maximum Data Rate Per Channel With Internal Clock and Reference: 630 kSPS (Parallel) or 450 kSPS (Serial)
  • Maximum Data Rate Per Channel With External Clock and Reference: 800 kSPS (Parallel) or 500 kSPS (Serial)
  • Pin-Selectable or Programmable Input Voltage Ranges: Up to ±12 V
  • Excellent AC Performance: 91.5-dB SNR, –94-dB THD
  • Programmable and Buffered Internal Reference: 0.5 V to 2.5 V and 0.5 V to 3 V
  • Comprehensive Power-Down Modes:
    • Deep Power Down (Standby Mode)
    • Auto-Nap Power Down
  • Selectable Parallel or Serial Interface
  • Operating Temperature Range: –40°C to 125°C
  • LQFP-64 Package

All other trademarks are the property of their respective owners

  • APPLICATIONS
    • Power Quality Measurements
    • Protection Relays
    • Multi-Axis Motor Controls
    • Programmable Logic Controllers
    • Industrial Data Acquisition
  • Description for the ADS8555

    The ADS8555 device contains six low-power, 16-bit, successive approximation register (SAR)-based analog-to-digital converters (ADCs) with true bipolar inputs. Each channel contains a sample-and-hold circuit that allows simultaneous high-speed multi-channel signal acquisition.

    The ADS8555 device supports data rates of up to 630 kSPS in parallel interface mode or up to 450 kSPS if the serial interface is used. The bus width of the parallel interface can be set to eight or 16 bits. In serial mode, up to three output channels can be activated.

    The ADS8555 device is specified over the extended industrial temperature range of –40°C to 125°C and is available in an LQFP-64 package.

    Pricing

    Qty Price
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    ADS8555SPMR ACTIVE custom-reels CUSTOM Custom reel may be available
    Package qty | Carrier 1,000 | LARGE T&R
    Inventory
    Qty | Price 1ku | +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more