80-pin (PZA) package image

ADS8686SIPZAR ACTIVE

16-channel 16-bit 1-MSPS dual simultaneous-sampling ADC with integrated analog front end (AFE)

ACTIVE Custom reel may be available
Same as: ADS8686SIPZAR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8686SIPZA ACTIVE
Package qty | Carrier 90 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PZA) | 80
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the ADS8686S

  • 16-channel, 16-bit ADC with integrated analog front-end
  • Dual simultaneous sampling: 8x2 channels
  • Supply:
    • Analog: 5 V
    • Digital: 1.8 V to 5 V
  • Constant 1-MΩ input impedance front-end
  • Independently programmable input ranges with 20% overrange
  • Programmable low-pass filter:
    • 15 kHz, 39 kHz, 376 kHz
  • Excellent DC and AC performance
  • On-chip reference and reference buffer
  • Excellent over temperature performance
  • Overvoltage input clamp with 8-kV ESD
  • Optional cyclic redundancy check (CRC) error checking
  • On-chip self diagnostic function
  • Temperature range: –40°C to +125°C

Description for the ADS8686S

The ADS8686S is a 16-channel data acquisition (DAQ) system based on a dual simultaneous-sampling, 16-bit successive approximation register (SAR) analog-to-digital converter (ADC). The ADS8686S features a complete analog front-end for each channel with an input clamp, 1-MΩ input impedance, independently programmable gain amplifier (PGA), programmable low-pass filter, and an ADC input driver. The device also features a low-drift, precision reference with a buffer to drive the ADCs. A flexible digital interface supporting serial, parallel, and byte communication enables the device to be used with a variety of host controllers.

The ADS8686S can be configured to accept ±10-V, ±5-V, or ±2.5-V bipolar inputs with a 20% overrange option using a single 5-V supply. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. The ADS8686S has a highly configurable channel sequencer to reduce the sequencing overhead on the backend controller or processor. The high performance and accuracy, along with zero-latency conversions offered by this device make the ADS8686S a great choice for multiple industrial applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8686SIPZA ACTIVE
Package qty | Carrier 90 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more