36-pin (YBG) package image

AFE4950YBGR ACTIVE

Ultra-small integrated AFE for wearable optical heart-rate monitoring and SpO2

ACTIVE Custom reel may be available
Same as: AFE4950YBGR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE4950YBGT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YBG) | 36
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the AFE4950

  • Supports simultaneous and synchronized acquisition of up to 24 PPG and a single-lead ECG signal.
  • Flexible allocation of 8 LED, 4 PD in each phase
  • ECG signal chain:
    • 1-lead ECG signal acquisition up to 2 kHz
    • RLD output to drive a third electrode
    • Input noise : 0.7 µV-rms
    • Supports up to ±0.65 V differential DC offset and +/-0.55 V common mode range
    • Programmable INA gain: 11, 21
    • High-pass filter with quick saturation recovery
    • Integrated 300 Hz anti-aliasing low pass filter
    • AC, DC lead-off detect: 2.9 nA to 92.5 nA
    • Low power continuous lead-on detection
  • Impedance signal chain
    • Continuous low-power monitoring of impedance between 2 electrodes
    • 7 MΩ range
    • 300 Ω noise on 620 kΩ
  • PPG Transmitter:
    • 8-Bit Programmable LED Current with range adjustable from 25 mA to 250 mA
    • Mode to fire two LEDs in parallel
    • Support of 8 LEDs in Common Anode configuration for SpO2, Multi-Wavelength HRM
  • PPG Receiver:
    • 2 parallel receivers (two sets of TIA/ filter)
    • Supports 4 Time-Multiplexed Photodiode Inputs to each Receiver
    • 8-bit Ambient Offset subtraction at each TIA input with 256 µA range
    • 8-bit LED Offset Subtraction DAC with 64 µA range
    • Automatic ambient cancellation and dynamic LED DC cancellation at TIA input
    • Ambient rejection close to 100 dB up to 10 Hz
    • Noise filtering with programmable bandwidth
    • Trans-impedance Gain: 3.7 kΩ to 1 MΩ
  • Accurate, Continuous Heart-Rate Monitoring:
    • System SNR up to 109-dB at 16 µA PD current
    • Low Current for Continuous Operation on a Wearable Device with a Typical Value: 15-µA for an LED, 20-µA for the Receiver
  • External clock and internal oscillator modes
  • Acquire data synchronized with system master clock
  • FIFO with 256-sample Depth
  • SPI, I2C interfaces: Selectable by pin
  • 2.6-mm × 2.5-mm DSBGA, 0.4-mm Pitch
  • Supplies: Rx:1.7-1.9V (LDO Bypass); 1.9-3.6V (LDO Enabled), Tx:3-5.5V, IO:1.7-RX_SUP

Description for the AFE4950

The AFE4950 device is an analog front-end (AFE) for synchronized signal acquisition of PPG and ECG signals. The device can also be used for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The ECG signal chain supports 2- and 3-electrode configurations and has an integrated Right leg drive (RLD) buffer. The ECG signal chain can also be used to do a continuous, low-power monitoring of the impedance between pair of electrodes.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE4950YBGT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more