AFE5816

ACTIVE

Fully-Integrated, 16-Channel Ultrasound Analog Front-End With Passive CW Mixer, 0.95nV/rtHz

Product details

Device type Receiver Number of input channels 16 Active supply current (typ) (mA) 20 Supply voltage (max) (V) 3.3 Operating temperature range (°C) -40 to 85 Interface type LVDS Features Analog Front End (AFE) Rating Catalog
Device type Receiver Number of input channels 16 Active supply current (typ) (mA) 20 Supply voltage (max) (V) 3.3 Operating temperature range (°C) -40 to 85 Interface type LVDS Features Analog Front End (AFE) Rating Catalog
NFBGA (ZAV) 289 225 mm² 15 x 15
  • 16-channel, AFE for ultrasound applications:
    • Input attenuator, LNA, LPF, ADC, and CW mixer
    • Optimized signal chains for TGC and CW modes
    • Digital time gain compensation (DTGC)
    • Total gain range: 6dB to 45dB
    • Linear input range: 1VPP
  • Input attenuator with DTGC:
    • 8dB to 0dB attenuation with 0.125dB step
    • Supports matched impedance for:
      • 50Ω to 800Ω source impedance
  • Low-noise amplifier (LNA) with DTGC:
    • 14dB to 45dB gain with 0.125dB step
    • Low input current noise: 1.2pA/√ Hz
  • 3rd-order, linear-phase, low-pass filter (LPF):
    • 10MHz, 15MHz, 20MHz, and 25MHz
  • Analog-to-digital converter (ADC) with programmable resolution:
    • 14-bit ADC: 75dBFS idle channel SNR at 65 MSPS
    • 12-bit ADC: 72dBFS idle channel SNR at 80 MSPS
  • LVDS interface with a maximum speed up to 1GBPS
  • Optimized for noise and power:
    • 90mW/Ch at 1nV/√ Hz, 65 MSPS, TGC mode
    • 55mW/Ch at 1.45nV/√ Hz, 40 MSPS, TGC mode
    • 59mW/Ch, CW mode
  • Excellent device-to-device gain matching:
    • ±0.5dB (typical)
  • Low harmonic distortion: –60dBc level
  • Fast and consistent overload recovery
  • Continuous wave (CW) path with:
    • Passive mixer
    • Low close-in phase noise of –148dBc/Hz at 1kHz frequency
    • Phase resolution: λ / 16
    • Supports 16X, 8X, 4X, and 1X CW clocks
    • 12dB suppression of 3rd and 5th harmonics
  • Small package: 15mm × 15mm NFBGA-289
  • 16-channel, AFE for ultrasound applications:
    • Input attenuator, LNA, LPF, ADC, and CW mixer
    • Optimized signal chains for TGC and CW modes
    • Digital time gain compensation (DTGC)
    • Total gain range: 6dB to 45dB
    • Linear input range: 1VPP
  • Input attenuator with DTGC:
    • 8dB to 0dB attenuation with 0.125dB step
    • Supports matched impedance for:
      • 50Ω to 800Ω source impedance
  • Low-noise amplifier (LNA) with DTGC:
    • 14dB to 45dB gain with 0.125dB step
    • Low input current noise: 1.2pA/√ Hz
  • 3rd-order, linear-phase, low-pass filter (LPF):
    • 10MHz, 15MHz, 20MHz, and 25MHz
  • Analog-to-digital converter (ADC) with programmable resolution:
    • 14-bit ADC: 75dBFS idle channel SNR at 65 MSPS
    • 12-bit ADC: 72dBFS idle channel SNR at 80 MSPS
  • LVDS interface with a maximum speed up to 1GBPS
  • Optimized for noise and power:
    • 90mW/Ch at 1nV/√ Hz, 65 MSPS, TGC mode
    • 55mW/Ch at 1.45nV/√ Hz, 40 MSPS, TGC mode
    • 59mW/Ch, CW mode
  • Excellent device-to-device gain matching:
    • ±0.5dB (typical)
  • Low harmonic distortion: –60dBc level
  • Fast and consistent overload recovery
  • Continuous wave (CW) path with:
    • Passive mixer
    • Low close-in phase noise of –148dBc/Hz at 1kHz frequency
    • Phase resolution: λ / 16
    • Supports 16X, 8X, 4X, and 1X CW clocks
    • 12dB suppression of 3rd and 5th harmonics
  • Small package: 15mm × 15mm NFBGA-289

The AFE5816 is a highly-integrated, analog front-end (AFE) solution specifically designed for ultrasound systems where high performance, low power, and small size are required.

The AFE5816 is an integrated analog front-end (AFE) optimized for medical ultrasound application. The AFE5816 is a multichip module (MCM) device with two dies: VCA and ADC_CONV. Each die has total of 16 channels.

Each channel in the VCA die can be configured in two modes: time gain compensation (TGC) mode and continuous wave (CW) mode. In TGC mode, each channel includes an input attenuator (ATTEN), a low-noise amplifier (LNA) with variable-gain, and a third-order, low-pass filter (LPF). The attenuator supports an attenuation range of 8dB to 0dB, and the LNA supports gain ranges from 14dB to 45dB. The LPF cutoff frequency can be configured at 10MHz, 15MHz, 20MHz, or 25MHz to support ultrasound applications with different frequencies. In CW mode, each channel includes an LNA with a fixed gain of 18dB, and a low-power passive mixer with 16 selectable phase delays. Different phase delays can be applied to each analog input signal to perform an on-chip beamforming operation. A harmonic filter in the CW mixer suppresses the third and fifth harmonic to enhance the sensitivity of the CW Doppler measurement. CW mode supports three clock modes: 16X, 8X, and 4X.

Each channel of the ADC_CONV die has a high-performance analog-to-digital converter (ADC) with a programmable resolution of 14 bits or 12 bits. The ADC achieves 75dBFS signal-to-noise ratio (SNR) in 14-bit mode, and 72dBFS SNR in 12-bit mode. This ADC provides excellent SNR at low-channel gain. The devices operate at maximum speeds of 65 MSPS and 80 MSPS, providing 14-bit and 12-bit output, respectively. The ADC is designed to scale power with sampling rate. The output interface of the ADC is a low-voltage differential signaling (LVDS) interface that can easily interface with low-cost field-programmable gate arrays (FPGAs).

The AFE5816 also allows various power and noise combinations to be selected for optimizing system performance. Therefore, these devices are suitable ultrasound AFE solutions for systems with strict battery-life requirements. The AFE5816 is available in a 15mm × 15mm NFBGA-289 package (ZAV package, S-PBGA-N289) and is specified for operation from –40°C to +85°C. The device is also pin-to-pin compatible with the AFE5818 family.

The AFE5816 is a highly-integrated, analog front-end (AFE) solution specifically designed for ultrasound systems where high performance, low power, and small size are required.

The AFE5816 is an integrated analog front-end (AFE) optimized for medical ultrasound application. The AFE5816 is a multichip module (MCM) device with two dies: VCA and ADC_CONV. Each die has total of 16 channels.

Each channel in the VCA die can be configured in two modes: time gain compensation (TGC) mode and continuous wave (CW) mode. In TGC mode, each channel includes an input attenuator (ATTEN), a low-noise amplifier (LNA) with variable-gain, and a third-order, low-pass filter (LPF). The attenuator supports an attenuation range of 8dB to 0dB, and the LNA supports gain ranges from 14dB to 45dB. The LPF cutoff frequency can be configured at 10MHz, 15MHz, 20MHz, or 25MHz to support ultrasound applications with different frequencies. In CW mode, each channel includes an LNA with a fixed gain of 18dB, and a low-power passive mixer with 16 selectable phase delays. Different phase delays can be applied to each analog input signal to perform an on-chip beamforming operation. A harmonic filter in the CW mixer suppresses the third and fifth harmonic to enhance the sensitivity of the CW Doppler measurement. CW mode supports three clock modes: 16X, 8X, and 4X.

Each channel of the ADC_CONV die has a high-performance analog-to-digital converter (ADC) with a programmable resolution of 14 bits or 12 bits. The ADC achieves 75dBFS signal-to-noise ratio (SNR) in 14-bit mode, and 72dBFS SNR in 12-bit mode. This ADC provides excellent SNR at low-channel gain. The devices operate at maximum speeds of 65 MSPS and 80 MSPS, providing 14-bit and 12-bit output, respectively. The ADC is designed to scale power with sampling rate. The output interface of the ADC is a low-voltage differential signaling (LVDS) interface that can easily interface with low-cost field-programmable gate arrays (FPGAs).

The AFE5816 also allows various power and noise combinations to be selected for optimizing system performance. Therefore, these devices are suitable ultrasound AFE solutions for systems with strict battery-life requirements. The AFE5816 is available in a 15mm × 15mm NFBGA-289 package (ZAV package, S-PBGA-N289) and is specified for operation from –40°C to +85°C. The device is also pin-to-pin compatible with the AFE5818 family.

Download View video with transcript Video
Request more information

The full data sheet and other design resources are available under NDA. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet AFE5816 16-Channel Ultrasound AFE With 90mW/Channel Power, 1nV/√ Hz Noise, 14-Bit, 65-MSPS or 12-Bit, 80 MSPS ADC and Passive CW Mixer datasheet PDF | HTML 01 Mar 2024
Application note Precision Sum Circuit Support Hi Output Current Multiple AFEs in Ultasound App 20 Nov 2017
Application note Introduction to Ultrasound 10 Jul 2017
Application note Time Gain Control (Compensation) in Ultrasound Applications 02 Dec 2016
EVM User's guide AFE5816 EVM User Guide (Rev. A) 17 Feb 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE5816EVM — AFE5816 Evaluation Module

The AFE5816EVM is a highly integrated Analog Front-End (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. The AFE5816EVM integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. It also (...)

User guide: PDF
Not available on TI.com
Evaluation board

AFE58JD16EVM — AFE58JD16 evaluation module

The AFE58JD16 evaluation module (EVM) is a highly integrated analog front-end (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. AFE58JD16EVM integrates a complete time-gain-control (TGC) imaging path and a continuous-wave Doppler (...)

User guide: PDF
Simulation model

AFE5816 IBIS MODEL

SLAM253.ZIP (57 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZAV) 289 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos