AFE7903
- Request full data sheet
- Dual RF sampling 12 GSPS transmit DACs
- Dual RF sampling 3 GSPS receive ADCs
- Maximum signal bandwidth per TX or RX: 400 MHz
- RF frequency range: 5 MHz - 7.4 GHz
- Digital step attenuators (DSA):
- TX: 40 dB range, 0.125 dB steps
- RX: 25 dB range, 0.5 dB steps
- Single or dual-band DUC/DDCs for TX and RX
- 16x NCOs per TX/RX
- Optional Internal PLL/VCO for DAC/ADC clocks or external clock at DAC or ADC sample rate
- Sysref Alignment Detector
- SerDes data interface:
- JESD204B and JESD204C compatible
- 8 SerDes transceivers up to 29.5 Gbps
- Subclass 1 multi-device synchronization
- Package: 17 mm × 17 mm FCBGA, 0.8-mm pitch
The AFE7903 is a high performance, wide bandwidth multi-channel transceiver, integrating two RF sampling transmitter chains and two RF sampling receiver chains. With operation up to 7.4 GHz, this device enables direct RF sampling in the HF, VHF, UHF, L, S and C-band frequency ranges without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multi-mission systems.
The TX signal paths support interpolation and digital up conversion options that deliver up to 400 MHz of signal bandwidth. The output of the DUCs drives a 12 GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40 dB range and 1 dB analog and 0.125 dB digital steps.
space
Each receiver chain includes a 25 dB range DSA (Digital Step Attenuator), followed by a 3 GSPS ADC (analog-to-digital converter). Each receiver channel has an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. Flexible decimation options provide optimization of data bandwidth up to 400 MHz for two RX.
The device contains a SYSREF timing detector to allow optimization of the SYSREF input timing relative to the device clock.
![](https://www.ti.com/content/dam/ticom/images/icons/illustrative-icons/resources/information-icon.png)
Request more information
See the full data sheet and other design resources for the general-purpose AFEs. Request now
For commercial-wireless applications, see our wireless-infrastructure AFEs.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AFE7900EVM — AFE7900 evaluation module for four-transmit, six-receive, 5-MHz to 7400-MHz, RF-sampling AFE
The AFE7900 family evaluation module (EVM) is a flexible RF-sampling transceiver platform that can be configured to support up to four-transmit, four-receive, and two-feedback (4T4R+2FB) channels simultaneously. The EVM interfaces with the TI pattern/capture card solution shown below (sold (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
FCBGA (ABJ) | 400 | Ultra Librarian |
FCBGA (ALK) | 400 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.