8-pin (DUB) package image

AMC1203BDUBR ACTIVE

±250-mV input, precision current sensing basic isolated modulator with int clock

ACTIVE Custom reel may be available
Same as: AMC1203BDUBR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AMC1203BDUB ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOP (DUB) | 8
Operating temperature range (°C) -40 to 105
Package qty | Carrier 350 | LARGE T&R

Features for the AMC1203

  • Linear input voltage range: ±280mV
  • Supply voltage range:
    • High side: 4.5V to 5.5V
    • Low side: 4.5V to 5.5V
  • Low DC errors:
    • AMC1203:
      • Offset error: ±1mV (max)
      • Offset drift: ±5µV/°C (max)
      • Gain error: ±2% (max)
      • Gain drift: ±20ppm/°C (max)
    • AMC1203B:
      • Offset error: ±1mV (max)
      • Offset drift: ±5µV/°C (max)
      • Gain error: ±1% (max)
      • Gain drift: ±20ppm/°C (max)
  • Transient immunity: 15kV/µs (min)
  • Internal 10MHz clock generator
  • Safety-related certifications:
    • 3500VPEAK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 2500VRMS isolation for 1 minute per UL1577
  • Specified temperature range: –40°C to +105°C

Description for the AMC1203

The AMC1203 is a precision, galvanically isolated, delta-sigma (ΔΣ) modulator. The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference and is certified to provide basic isolation of up to 3500VPEAK according to the DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 standards.

The input of the AMC1203 is optimized for direct connection to shunt resistors or other low-impedance signal sources. The output bitstream of the AMC1203 is synchronized to the internally generated clock. Combined with a digital low-pass filter, such as a sinc3, OSR 256 filter, the device achieves 16 bits of resolution with an 87dB dynamic range and a 39kSPS data rate.

The AMC1203 is offered in a SOP-8 gull-wing package (DUB), a SOP-8 package (PSA), and a SOIC-16 package (DW). The device is characterized over the ambient temperature range of –40°C to +105°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AMC1203BDUB ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more