Product details

Communication interface SDQ Features 1.5k-bit EPROM Vin (typ) (V) 3.7 Vin (max) (V) 5.5 Power consumption (typ) (mW) 20 Operating temperature range (°C) -20 to 70 Rating Catalog
Communication interface SDQ Features 1.5k-bit EPROM Vin (typ) (V) 3.7 Vin (max) (V) 5.5 Power consumption (typ) (mW) 20 Operating temperature range (°C) -20 to 70 Rating Catalog
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68
  • 1536 Bits of One-Time Programmable (OTP) EPROM For Storage Of User-Programmable Configuration Data
  • Factory-Programmed Unique 64-Bit Identification Number
  • Single-Wire Interface to Reduce Circuit Board Routing
  • Synchronous Communication Reduces Host Interrupt Overhead
  • 6KV IEC 61000-4-2 ESD Compliance on Data Pin
  • No Standby Power Required
  • Available in a 3-Pin SOT-23 and TO-92 Packages
  • 1536 Bits of One-Time Programmable (OTP) EPROM For Storage Of User-Programmable Configuration Data
  • Factory-Programmed Unique 64-Bit Identification Number
  • Single-Wire Interface to Reduce Circuit Board Routing
  • Synchronous Communication Reduces Host Interrupt Overhead
  • 6KV IEC 61000-4-2 ESD Compliance on Data Pin
  • No Standby Power Required
  • Available in a 3-Pin SOT-23 and TO-92 Packages

The bq2026 is a 1.5K-bit serial EPROM containing a factory-programmed, unique 48-bit identification number, 8-bit family code, and a 64-bit status register.

The bq2026 SDQ™ interface requires only a single connection and a ground return. The SDQ pin is also the sole power source for the bq2026.

The small surface-mount package options saves printed-circuit-board space, while the low cost makes it ideal for applications such as battery-pack configuration parameters, record maintenance, asset tracking, product-revision status, and access-code security.

The bq2026 is a 1.5K-bit serial EPROM containing a factory-programmed, unique 48-bit identification number, 8-bit family code, and a 64-bit status register.

The bq2026 SDQ™ interface requires only a single connection and a ground return. The SDQ pin is also the sole power source for the bq2026.

The small surface-mount package options saves printed-circuit-board space, while the low cost makes it ideal for applications such as battery-pack configuration parameters, record maintenance, asset tracking, product-revision status, and access-code security.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 1.5K-Bit Serial EPROM with SDQ Interface datasheet (Rev. A) PDF | HTML 17 Oct 2014
User guide bq2026 Evaluation Software (Rev. A) 16 Nov 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

BQ2026-BQF-EVM-GUI BQ2026-BQF-EVM-GUI Installer

Evaluate performance of Single-Wire memory devices using EVM.
Supported products & hardware

Supported products & hardware

Products
Battery authentication ICs
BQ2026 1.5K-Bit Serial EPROM with SDQ Interface
Hardware development
Evaluation board
BQF0008EVM BQF0008 evaluation module
Download options
Simulation model

BQ2024 IBIS Model (Rev. A)

SLUM106A.ZIP (23 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos