BQ24133
- 1.6-MHz Synchronous switched-mode charger with 2.5-A integrated N-MOSFETs
- Up to 92% efficiency
- 30-V Input rating with adjustable overvoltage protection
- 4.5-V to 17-V Input operating voltage
- Battery charge voltage
- 1-Cell, 2-cell, or 3-cell with 4.2 V/cell
- High integration
- Automatic Power Path selector between adapter and battery
- Dynamic power management
- Integrated 20-V switching MOSFETs
- Integrated bootstrap diode
- Internal digital soft start
- Safety
- Thermal regulation loop throttles back current to limit TJ = 120°C
- Thermal shutdown
- Battery thermistor sense hot/cold charge suspend and battery detect
- Adjustable input overvoltage protection
- Cycle-by-cycle current limit
- Accuracy
- ±0.5% Charge voltage regulation
- ±5% Charge current regulation
- ±6% Input current regulation
- <15-µA Battery current with adapter removed
- <1.5-mA Input current with adapter present and charge disabled package
The BQ24133 device is a highly integrated stand-alone Li-Ion and Li-Polymer switched-mode battery charger with two integrated N-channel power MOSFETs. The device offers a constant-frequency synchronous PWM controller with high accuracy regulation of input current, charge current, and voltage. The BQ24133 closely monitors the battery pack temperature to allow charge only in a preset temperature window. The BQ24133 charges one, two, or three cells (selected by CELL pin) at a fixed 4.2 V/cell.
The BQ24133 charges the battery in three phases: preconditioning, constant current, and constant voltage.
The BQ24133 provides power path selector gate driver ACDRV/CMSRC on input NMOS pair ACFET (Q1) and RBFET (Q2), and BATDRV on a battery PMOS device (Q3). When the qualified adapter is present, the system is directly connected to the adapter. Otherwise, the system is connected to the battery. In addition, the power path prevents battery from boosting back to the input.
The BQ24133 charges the battery from a DC source as high as 17 V, including a car battery. The input overvoltage limit is adjustable through the OVPSET pin. The AVCC, ACP, and ACN pins have a 30-V rating. When a high-voltage DC source is inserted, Q1 and Q2 remain off to avoid high-voltage damage to the system.
For 1-cell applications where the battery is not removable, the system can be directly connected to the battery to simplify the power path design and reduce the cost. With this configuration, the battery can automatically supplement the system load if the adapter is overloaded.
The BQ24133 is available in a 24-pin, 5.5-mm × 3.5-mm thin VQFN package.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ24133EVM-715-15V — Evaluation Module for BQ24133 Synchronous Switch-Mode Li-Ion and Li-Polymer Battery Charge
The BQ24133EVM-715-15V (-002) assists users in evaluating the bq24133 synchronous battery charger. The bq24133 is highly integrated stand-alone Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs and power path selector gate driver. It offers a (...)
BQ24133EVM-715-5V — Evaluation Module for BQ24133 Synchronous Switch-Mode Li-Ion and Li-Polymer Battery Charge
The BQ24133EVM-715-5V (-001) assists users in evaluating the bq24133 synchronous battery charger. The bq24133 is highly integrated stand-alone Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs and power path selector gate driver. It offers a (...)
PMP9491 — Audio Boom Box/Portable Speaker Reference Design with Efficient Boost Converter.
- Highly efficient (...)
TIDA-00027 — 1.6MHz Synchronous Switch-Mode Li-Ion/Li-Polymer Stand-Alone Battery Charger Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGY) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.