BQ24392-Q1

ACTIVE

Automotive Charger Detection Device supporting BCDv1.2 with Integrated USB2.0 Switch

alarmNotifications Order now

Product details

Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Supply voltage (max) (V) 5.25 Supply voltage (min) (V) 4.75 Ron (typ) (mΩ) 6000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 1:1 SPST Features USB 2.0, USB D+/D-/BC1.2 Rating Automotive Operating temperature range (°C) -40 to 125 Supply current (max) (µA) 115 ESD HBM (typ) (kV) 4 Bandwidth (MHz) 1000
Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Supply voltage (max) (V) 5.25 Supply voltage (min) (V) 4.75 Ron (typ) (mΩ) 6000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 1:1 SPST Features USB 2.0, USB D+/D-/BC1.2 Rating Automotive Operating temperature range (°C) -40 to 125 Supply current (max) (µA) 115 ESD HBM (typ) (kV) 4 Bandwidth (MHz) 1000
UQFN (RSE) 10 3 mm² 2 x 1.5
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • USB 2.0 High Speed Switch
  • Detects USB Battery Charging Specification Version 1.2 (BCv1.2) Compliant Chargers
  • Compatible Accessories
    • Dedicated Charging Port
    • Standard Downstream Port
    • Charging Downstream Port
  • Non-Standard Chargers
    • Apple™ Charger
    • TomTom™ Charger
    • USB Chargers Not Compliant With Battery Charging Specification Version 1.2 (BCv1.2)
  • –2-V to 28-V VBUS Voltage Range
  • ESD Performance Tested per JESD 22
    • 4000-V Human-Body Model
    • 1500-V Charged-Device Model (C101)
  • ESD Performance DP_CON/DM_CON to GND
    • ±8-kV Contact Discharge (IEC 61000-4-2)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • USB 2.0 High Speed Switch
  • Detects USB Battery Charging Specification Version 1.2 (BCv1.2) Compliant Chargers
  • Compatible Accessories
    • Dedicated Charging Port
    • Standard Downstream Port
    • Charging Downstream Port
  • Non-Standard Chargers
    • Apple™ Charger
    • TomTom™ Charger
    • USB Chargers Not Compliant With Battery Charging Specification Version 1.2 (BCv1.2)
  • –2-V to 28-V VBUS Voltage Range
  • ESD Performance Tested per JESD 22
    • 4000-V Human-Body Model
    • 1500-V Charged-Device Model (C101)
  • ESD Performance DP_CON/DM_CON to GND
    • ±8-kV Contact Discharge (IEC 61000-4-2)

The BQ24392-Q1 is a dual single-pole single-throw (SPST) USB 2.0 high-speed isolation switch with charger detection capabilities for use with micro and mini-USB ports. This USB switch allows mobile phones, tablets, and other battery operated electronics to be charged from different adapters with minimal system software. The device’s charger detection circuitry can support USB Battery Charging Specification version 1.2 (BCv1.2) compliant, Apple™, TomTom™, and other non-standard chargers.

The BQ24392-Q1 device is powered through VBUS when a charger is attached to the micro or mini-USB port and has a 28 V tolerance to avoid the need for external protection.

The BQ24392-Q1 is a dual single-pole single-throw (SPST) USB 2.0 high-speed isolation switch with charger detection capabilities for use with micro and mini-USB ports. This USB switch allows mobile phones, tablets, and other battery operated electronics to be charged from different adapters with minimal system software. The device’s charger detection circuitry can support USB Battery Charging Specification version 1.2 (BCv1.2) compliant, Apple™, TomTom™, and other non-standard chargers.

The BQ24392-Q1 device is powered through VBUS when a charger is attached to the micro or mini-USB port and has a 28 V tolerance to avoid the need for external protection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet BQ24392-Q1 Dual SPST USB 2.0 High Speed Switch With USB Battery Charging Specification Revision 1.2 Detection datasheet (Rev. D) PDF | HTML 22 Mar 2017
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 24 Feb 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24392EVM — BQ24392EVM evaluation module for BC1.2 charger detection with integrated USB 2.0 isolation switch

The BQ24392EVM is an evaluation module (EVM) for our BC 1.2 charger detection IC with integrated isolation switch. The EVM fully supports USB 2.0 communication for easy evaluation of device performance. In addition, the EVM is designed to be fully operational with no external lab (...)

User guide: PDF
Buy from a distributor
Simulation model

BQ24392 IBIS Model

SLIM306.ZIP (35 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RSE) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos