20-pin (RGR) package image

BQ24725RGRR ACTIVE

SMBus 2-4 cell Buck battery charge controller with N-Channel power MOSFET selector

ACTIVE Custom reel may be available
Same as: BQ24725RGRR.A, BQ24725RGRR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24725RGRT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGR) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ24725

  • SMBus Host-Controlled NMOS-NMOS Synchronous Buck Converter with
    Programmable 615kHz, 750kHz, and 885kHz Switching Frequencies
  • Automatic N-channel MOSFET Selection of System Power Source from
    Adapter or Battery Driven by Internal Charge Pumps
  • Enhanced Safety Features for Over Voltage Protection, Over Current
    Protection, Battery, Inductor and MOSFET Short Circuit Protection
  • Programmable Input Current, Charge Voltage, Charge Current Limits
    • ±0.5% Charge Voltage Accuracy up to 19.2V
    • ±3% Charge Current Accuracy up to 8.128A
    • ±3% Input Current Accuracy up to 8.064A
    • ±2% 20x Adapter Current or Charge Current Amplifier
      Output Accuracy
  • Programmable Battery Depletion Threshold, and Battery LERAN Function
  • Programmable Adapter Detection and Indicator
  • Integrated Soft Start
  • Integrated Loop Compensation
  • Real Time System Control on ILIM pin to Limit Charge Current
  • AC Adapter Operating Range 9V-24V
  • 5µA Off-State Battery Discharge Current
  • 20-pin 3.5 × 3.5 mm2 QFN Package
  • APPLICATIONS
    • Portable Notebook Computers, UMPC, Ultra-Thin Notebook, and Netbook
    • Personal Digital Assistant
    • Handheld Terminal
    • Industrial and Medical Equipment
    • Portable Equipment

PowerPAD is a trademark of Texas Instruments.

Description for the BQ24725

The bq24725 is a high-efficiency, synchronous battery charger, offering low component count for space-constraint, multi-chemistry battery charging applications.

The bq24725 uses two charge pumps to separately drive n-channel MOSFETs (ACFET, RBFET and BATFET) for automatic system power source selection.

SMBus controlled input current, charge current, and charge voltage DACs allow for high regulation accuracies that can be programmed by the system power management micro-controller.

The bq24725 uses internal input current register or external ILIM pin to throttle down PWM modulation to reduce the charge current.

The bq24725 charges two, three or four series Li+ cells, and is available in a 20-pin, 3.5 × 3.5 mm2 QFN package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24725RGRT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more