28-pin (RUY) package image

BQ24800RUYT ACTIVE

SMBus 1-4 cell Buck battery charge controller to support hybrid power boost and battery boost mode

ACTIVE Custom reel may be available
Same as: BQ24800RUYT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24800RUYR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn | NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RUY) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the BQ24800

  • Hybrid Power Boost Mode to power up system from adapter and battery together
    • Ultra-fast transient response of 150µs to enter Hybrid Power Boost Mode
  • Battery Only Boost Mode to support larger system transients and extend battery run time
  • Peak power two-level input current limit to maximize the power from adapter and minimize battery discharge
  • Charge 1- to 4-cell battery pack from 4.5V to 24V adapter
  • High accuracy power and current monitoring for CPU throttling
    • Comprehensive PROCHOT profile
    • ± 2% Current monitor accuracy
    • ± 5% System Power Monitor Accuracy (PMON)
  • Automatic NMOS power source selection from adapter or battery
    • ACFET Fast turn on in 100µs when exiting learn mode from battery removal
  • Programmable input current, charge voltage, charge and discharge current limit
    • ±0.4% Charge voltage (16mV/step)
    • ±2% Input current (64mA/step)
    • ±2% Charge current (64mA/step)
    • ±2% Discharge current (512mA/step)
  • High integration
    • Battery LEARN function
    • Battery present monitor
    • Boost Mode indicator
    • Loop compensation
    • BTST Diode
  • Enhanced safety features for overvoltage protection, overcurrent protection, battery, inductor, and MOSFET short-circuit protection
  • Switching frequency: 300kHz, 400kHz, 600kHz, and 800kHz
  • Realtime system control on ILIM pin to limit charge and discharge current
  • 0.65mA Adapter standby quiescent current for Energy Star

Description for the BQ24800

The BQ24800 device is a high-efficiency, synchronous buck multi-chemistry battery charger supporting 1-, 2-, 3-, or 4-series Li+ cells, or other battery chemistries up to 19.2V.

Through SMBus, a host microcontroller programs charge current, charge voltage, input current limit and discharge current limit with high regulation accuracies. Additionally, the BQ24800 supports a two level input current limit (Peak Power mode) to fully utilize the adapter capabilities and reduce battery discharge. The BQ24800 provides adapter current (IADP), battery discharge current (IDCHG), and system power (PMON) signals to the host microcontroller and outputs the PROCHOT signal to throttle back CPU speed when needed.

The BQ24800 supports hybrid power boost mode to boost the battery voltage to supplement the adapter when system power demand is temporarily higher than the adapter is able to provide. When the adapter is not present, the BQ24800 supports battery only boost mode to boost the battery voltage above the minimum system operating voltage, providing more headroom to support system transients.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24800RUYR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more