BQ25155
500-mA 1-cell linear charger with 10-nA IQ, power path, regulated system voltage, 16-bit ADC and LDO
BQ25155
- Linear battery charger with 1.25-mA to 500-mA fast charge current range
- 0.5% Accurate I 2C programmable battery regulation voltage ranging from 3.6 V to 4.6 V in 10-mV steps
- Configurable termination current supporting down to 0.5 mA
- 20-V Tolerant input with typical 3.4-V to 5.5-V input voltage operating range
- Programmable thermal charging profile, fully configurable hot, warm, cool and cold thresholds
- Power Path management for powering system and charging battery
- I 2C Programmable regulated system voltage (PMID) ranging from 4.4V to 4.9V in addition to battery voltage tracking and Input pass-though options
- Dynamic power path management optimizes charging from weak adapters
- Advanced I 2C control allows host to disconnect the battery or adapter as needed
- I 2C Configurable load switch or up to 150-mA LDO output
- Programmable range from 0.6 V to 3.7 V in 100-mV steps
- Ultra low Iddq for extended battery life
- 10-nA Ship mode battery Iq
- 400-nA Iq While powering the system (PMID and VDD on)
- One push-button wake-up and reset input with adjustable timers
- Supports system power cycle and HW reset
- 16-Bit ADC
- Monitoring of charge current, battery thermistor and battery, input and system (PMID) voltages
- General purpose ADC input
- Always on 1.8-V VDD LDO supporting loads up to 10 mA
- Safety-Related Certifications
- TUV IEC 62368 Certification
- 20-Pin 2-mm x 1.6-mm CSP package
- 12-mm 2 Total solution size
The BQ25155 is a highly integrated battery charge management IC that integrates the most common functions for wearable, portable and small medical devices, namely a charger, a regulated output voltage rail for system power, ADC for battery and system monitoring, a LDO, and push-button controller.
The BQ25155 IC integrates a linear charger with Power Path that enables quick and accurate charging for small batteries while providing a regulated voltage to the system. The regulated system voltage (PMID) output may be configured through I 2C based on the recommended operating condition of downstream ICs and system loads for optimal system operation.
The device supports charge current up to 500 mA and supports termination current down to 0.5 mA for maximum charge. The battery is charged using a standard Li-Ion charge profile with three phases: pre-charge, constant current and constant voltage regulation.
The device integrates advanced power path management and control that allows the device to provide power to the system while charging the battery even with poor adapters. The host may also control the power path through I 2C allowing it to disconnect the input adapter and/or battery without physically removing them. The single push-button input eliminates the need of a separate button controller IC reducing the total solution footprint. The push-button input can be used for wake functions or to reset the system. A 16-bit ADC enables accurate battery voltage monitoring and can be used to enable a low Iq gauging to monitor battery health. It can also be used to measure the battery temperature using a thermistor connected to the TS pin as well as external system signals through the ADCIN pin. The low quiescent current during operation and shutdown enables maximum battery life. The input current limit, charge current, LDO output voltage, and other parameters are programmable through the I 2C interface making the BQ25155 a very flexible charging solution. A voltage-based JEITA compatible (or standard HOT/COLD) battery pack thermistor monitoring input (TS) is included that monitors battery temperature and automatically changes charge parameters to prevent the battery from charging outside of its safe temperature range. The temperature thresholds are also programable through I 2C allowing the host to customize the thermal charging profile. The charger is optimized for 5-V USB input, with 20-V absolute maximum tolerance to withstand line transients. The device also integrates a linear regulator to provide a quiet rail for radios or processors and can be independently sourced and controlled through I 2C.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ25150EVM — Low IQ advanced powerpath charge management solution for wearables and hearables evaluation module
BQ25155EVM — BQ25155 evaluation module for 500-mA, 1-cell, linear charger with 10-nA IQ and power path
The BQ25155EVM evaluation module (EVM) is an integrated battery charge management IC that integrates the most common functions for wearable devices: linear charger, regulated output, load switch, manual reset with timer, ADC, ship mode and advanced power path. The low quiescent current during (...)
EV2400 — USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation Module
The EV2400 EVM interface board enables an IBM-compatible or other type PC (with the required driver for its particular platform) to communicate with the Texas Instruments SMBus or I2C interface gas gauges via a Universal Serial Bus (USB) port. In addition to this board, PC software is required to (...)
BQ2515XSW-LINUX — Linux driver for BQ2515X
Linux Mainline Status
Available in Linux Main line: YesAvailable through git.ti.com: no
Supported (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFP) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.