20-pin (RGR) package image

BQ25505RGRR ACTIVE

Ultra low power harvester power management IC with boost charger, and autonomous power multiplexor

ACTIVE Custom reel may be available
Same as: BQ25505RGRR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ25505RGRT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGR) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ25505

  • Ultra Low-Power With High-Efficiency DC-DC Boost Charger
    • Cold-Start Voltage: VIN ≥ 600 mV
    • Continuous Energy Harvesting From Input Sources as Low as 100 mV
    • Ultra-Low Quiescent Current of 325 nA
    • Input Voltage Regulation Prevents Collapsing High-Impedance Input Sources
    • Ship Mode With < 5 nA From Battery
  • Energy Storage
    • Energy can be Stored to Rechargeable Li-Ion Batteries, Thin-Film Batteries, Super-Capacitors, or Conventional Capacitors
  • Battery Charging and Protection
    • Internally Set Undervoltage Level
    • User-Programmable Overvoltage Level
  • Battery-Good Output Flag
    • Programmable Threshold and Hysteresis
    • Warn Attached Microcontrollers of Pending Loss of Power
    • Can be Used to Enable or Disable System Loads
  • Programmable Maximum Power Point Tracking (MPPT)
    • Integrated MPPT for Optimal Energy Extraction From a Variety of Energy Harvesters
  • Gate Drivers for Primary (Nonrechargeable) and Secondary (Rechargeable) Storage Element Multiplexing
    • Autonomous Switching Based on VBAT_OK
    • Break-Before-Make Prevents System Rail Droop

Description for the BQ25505

The bq25505 device is specifically designed to efficiently extract the microwatts (µW) to miliwatts (mW) of power generated from a variety of DC energy harvesting, high-impedance sources like photovoltaic (solar) or thermal electric generators (TEGs) without collapsing those sources. The battery-management features of the bq25505 ensure that a secondary rechargeable battery is not overcharged by this extracted power, with voltage boosted, nor depleted beyond safe limits by a system load. The integrated multiplexer gate drivers autonomously switch the system load to a primary nonrechargeable battery if the secondary battery voltage falls below the user-defined VBAT_OK threshold.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ25505RGRT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more