Product details

Number of series cells 1 Charge current (max) (A) 3.5 Vin (max) (V) 18 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.8 Absolute max Vin (max) (V) 26 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), IINDPM (Input current limit), Input OVP, Integrated ADC, Integrated LDO, Power Path, USB C/PD compatible, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.9 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 3.5 Vin (max) (V) 18 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.8 Absolute max Vin (max) (V) 26 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), IINDPM (Input current limit), Input OVP, Integrated ADC, Integrated LDO, Power Path, USB C/PD compatible, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.9 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN-HR (RYK) 18 7.5 mm² 2.5 x 3
  • High-efficiency, 1.5MHz, synchronous switching mode buck charger for single cell battery
    • >90% efficiency down to 25mA output current from 5V input
    • Charge termination from 10mA to 620mA, 10mA steps
    • Flexible JEITA profile for safe charging over temperature
  • BATFET control to support shutdown, ship mode and full system reset
    • 1.5µA quiescent current in battery only mode
    • 0.15µA battery leakage current in ship mode
    • 0.1µA battery leakage current in shutdown
  • Supports USB On-The-Go (OTG)
    • Boost mode supporting 3.84V to 9.6V output
    • >90% boost efficiency down to 100mA OTG current for 5V VBUS
  • Supports a wide range of input sources
    • 3.9V to 18V wide input operating voltage range with 26V absolute maximum input voltage
    • Maximizes source power with input voltage regulation (VINDPM) and input current regulation (IINDPM)
    • VINDPM threshold automatically tracks battery voltage
  • Efficient battery operation with 15mΩ BATFET
  • Narrow VDC (NVDC) power path management
    • System instant-on with depleted or no battery
    • Battery supplement when adapter is fully loaded
  • Flexible autonomous or I2C-controlled modes
  • Integrated 12-bit ADC for voltage, current, temperature monitoring
  • High accuracy
    • ±0.5% charge voltage regulation
    • ±5% charge current regulation
    • ±5% input current regulation
  • Safety
    • Thermal regulation and thermal shutdown
    • Input, system, battery overvoltage protection
    • Battery, converter overcurrent protection
    • Charging safety timer
  • Safety-Related Certifications:
    • IEC 62368-1 CB Certification
  • High-efficiency, 1.5MHz, synchronous switching mode buck charger for single cell battery
    • >90% efficiency down to 25mA output current from 5V input
    • Charge termination from 10mA to 620mA, 10mA steps
    • Flexible JEITA profile for safe charging over temperature
  • BATFET control to support shutdown, ship mode and full system reset
    • 1.5µA quiescent current in battery only mode
    • 0.15µA battery leakage current in ship mode
    • 0.1µA battery leakage current in shutdown
  • Supports USB On-The-Go (OTG)
    • Boost mode supporting 3.84V to 9.6V output
    • >90% boost efficiency down to 100mA OTG current for 5V VBUS
  • Supports a wide range of input sources
    • 3.9V to 18V wide input operating voltage range with 26V absolute maximum input voltage
    • Maximizes source power with input voltage regulation (VINDPM) and input current regulation (IINDPM)
    • VINDPM threshold automatically tracks battery voltage
  • Efficient battery operation with 15mΩ BATFET
  • Narrow VDC (NVDC) power path management
    • System instant-on with depleted or no battery
    • Battery supplement when adapter is fully loaded
  • Flexible autonomous or I2C-controlled modes
  • Integrated 12-bit ADC for voltage, current, temperature monitoring
  • High accuracy
    • ±0.5% charge voltage regulation
    • ±5% charge current regulation
    • ±5% input current regulation
  • Safety
    • Thermal regulation and thermal shutdown
    • Input, system, battery overvoltage protection
    • Battery, converter overcurrent protection
    • Charging safety timer
  • Safety-Related Certifications:
    • IEC 62368-1 CB Certification

The BQ25620 and BQ25622 are highly-integrated 3.5A switch-mode battery charge management and system power path management devices for single cell Li-Ion and Li-polymer batteries. The solution is highly integrated with built-in current sensing, loop compensation, input reverse-blocking FET (RBFET, Q1), high-side switching FET (HSFET, Q2), low-side switching FET (LSFET, Q3), and battery FET (BATFET, Q4) between system and battery. The devices use narrow VDC power path management, regulating the system slightly above the battery voltage without dropping below a configurable minimum system voltage. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time, extends battery life during discharging phase, and the ultra-low 0.15µA ship mode current extends battery shelf life. The I2C serial interface with charging and system settings makes the BQ25620 and BQ25622 truly flexible solutions.

The BQ25620 supports a wide range of input sources, including standard USB host port, USB charging port, and USB compliant high voltage adapter. It sets the default input current limit based on the built-in D+/D- USB adapter detection interface. BQ25622 has an ILIM pin to set the default input current limit and a TS_BIAS pin for controlled thermistor bias. The device is compliant with USB 2.0 and USB 3.0 power specifications for input current and voltage regulation and meets USB On-the-Go (OTG) operation power rating specification with constant current limit up to 2.4A.

The power path management regulates the system slightly above battery voltage but does not drop below the programmable minimum system voltage. With this feature, the system maintains operation even when the battery is completely depleted or removed. When the input current limit or input voltage limit is reached, the power path management automatically reduces the charge current. As the system load continues to increase, the battery starts to discharge until the system power requirement is met. This supplement mode prevents overloading the input source.

The BQ25620 and BQ25622 initiate and complete a charging cycle without host control. By sensing the battery voltage, it charges the battery in four different phases: trickle charge, pre-charge, constant current (CC) charge, and constant voltage (CV) charge. At the end of the charging cycle, the charger automatically terminates when the charge current is below a preset threshold and the battery voltage is higher than the recharge threshold. Termination is supported for all TS pin temperature zones.

The BQ25620 and BQ25622 provide various safety features for battery charging and system operations, including battery negative temperature coefficient thermistor monitoring, charging safety timer, and overvoltage and overcurrent protections. The thermal regulation reduces charge current when the junction temperature exceeds the programmable threshold. The STAT output reports the charging status and any fault conditions. Other safety features include battery temperature sensing for charge mode and OTG boost mode, thermal shutdown and input UVLO and overvoltage protection. The PG output indicates if a good power source is present. The INT output notifies the host when a fault occurs or status changes.

The BQ25620 and BQ25622 are available in a 18-pin, 2.5mm × 3.0mm WQFN package.

The BQ25620 and BQ25622 are highly-integrated 3.5A switch-mode battery charge management and system power path management devices for single cell Li-Ion and Li-polymer batteries. The solution is highly integrated with built-in current sensing, loop compensation, input reverse-blocking FET (RBFET, Q1), high-side switching FET (HSFET, Q2), low-side switching FET (LSFET, Q3), and battery FET (BATFET, Q4) between system and battery. The devices use narrow VDC power path management, regulating the system slightly above the battery voltage without dropping below a configurable minimum system voltage. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time, extends battery life during discharging phase, and the ultra-low 0.15µA ship mode current extends battery shelf life. The I2C serial interface with charging and system settings makes the BQ25620 and BQ25622 truly flexible solutions.

The BQ25620 supports a wide range of input sources, including standard USB host port, USB charging port, and USB compliant high voltage adapter. It sets the default input current limit based on the built-in D+/D- USB adapter detection interface. BQ25622 has an ILIM pin to set the default input current limit and a TS_BIAS pin for controlled thermistor bias. The device is compliant with USB 2.0 and USB 3.0 power specifications for input current and voltage regulation and meets USB On-the-Go (OTG) operation power rating specification with constant current limit up to 2.4A.

The power path management regulates the system slightly above battery voltage but does not drop below the programmable minimum system voltage. With this feature, the system maintains operation even when the battery is completely depleted or removed. When the input current limit or input voltage limit is reached, the power path management automatically reduces the charge current. As the system load continues to increase, the battery starts to discharge until the system power requirement is met. This supplement mode prevents overloading the input source.

The BQ25620 and BQ25622 initiate and complete a charging cycle without host control. By sensing the battery voltage, it charges the battery in four different phases: trickle charge, pre-charge, constant current (CC) charge, and constant voltage (CV) charge. At the end of the charging cycle, the charger automatically terminates when the charge current is below a preset threshold and the battery voltage is higher than the recharge threshold. Termination is supported for all TS pin temperature zones.

The BQ25620 and BQ25622 provide various safety features for battery charging and system operations, including battery negative temperature coefficient thermistor monitoring, charging safety timer, and overvoltage and overcurrent protections. The thermal regulation reduces charge current when the junction temperature exceeds the programmable threshold. The STAT output reports the charging status and any fault conditions. Other safety features include battery temperature sensing for charge mode and OTG boost mode, thermal shutdown and input UVLO and overvoltage protection. The PG output indicates if a good power source is present. The INT output notifies the host when a fault occurs or status changes.

The BQ25620 and BQ25622 are available in a 18-pin, 2.5mm × 3.0mm WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet BQ25620 /BQ25622 I2 C Controlled 1-Cell, 3.5A, Maximum 18V Input, Buck Battery Charger with NVDC Power Path Management and OTG Output datasheet (Rev. C) PDF | HTML 26 Feb 2024
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note LiFePO4 Design Considerations PDF | HTML 26 Jul 2023
Analog Design Journal Optimize your application with a power path battery charger PDF | HTML 19 Jun 2023
Analog Design Journal 以電源路徑電池充電器將應用最佳化 PDF | HTML 19 Jun 2023
Application note Selection of Single-Cell Buck Narrow VDC Switching Battery Chargers PDF | HTML 10 Nov 2022
EVM User's guide BQ25620EVM User's Guide (Rev. A) PDF | HTML 02 Nov 2022
Certificate BQ25620EVM EU RoHS Declaration of Conformity (DoC) 25 Oct 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25620EVM — BQ25620 evaluation module for I²C-controlled, 18-V input, single-cell 3.5-A buck battery charger

The BMS050 evaluation module (EVM) is a charger module for evaluating the BQ25620 3.5-A, up to 18-V input, I²C-controlled single-cell (1S) NVDC charger.

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (RYK) 18 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos