9-pin (YZF) package image

BQ27220YZFT ACTIVE

Single cell pack/system-side CEDV battery fuel (gas) gauge w/pre-programmed chemistry profiles

ACTIVE Custom reel may be available
Same as: BQ27220YZFT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ27220YZFR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZF) | 9
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the BQ27220

  • Single-Cell Li-Ion Battery Fuel Gauge
    • Resides in Pack or on System Board
    • Supports Embedded or Removable Batteries
    • Powers Directly from Battery with Integrated
      LDO
    • Supports a Low-Value (10-mΩ) External Sense
      Resistor
  • Ultra-Low Power Consumption in NORMAL
    (50 µA) and SLEEP (9 µA) Modes
  • Battery Fuel Gauging Based on Compensated
    End-of-Discharge Voltage (CEDV) Technology
    • Reports Remaining Capacity and State-of-
      Charge (SOC) with Smoothing Filter
    • Adjusts Automatically for Battery Aging, Self-
      Discharge, Temperature, and Rate Changes
    • Provides Battery State-of-Health (Aging)
      Estimation
  • Microcontroller Peripheral Supports:
    • 400-kHz I2C™ Serial Interface
    • Configurable SOC Interrupt OR
      Battery Low Digital Output Warning
    • Internal Temperature Sensor OR
      Host-Reported Temperature OR
      External Thermistor

Description for the BQ27220

The Texas Instruments bq27220 battery fuel gauge is a single-cell gauge that requires minimal user-configuration and system microcontroller firmware development, leading to quick system bring-up. The bq27220 device uses the Compensated End-of-Discharge Voltage (CEDV) algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), runtime-to-empty (min), battery voltage (mV), temperature (°C), and state-of-health (%).

The bq27220 battery fuel gauge has ultra-low power consumption in NORMAL (50 µA) and SLEEP (9 µA) modes, leading to longer battery runtime. Configurable interrupts help save system power and free up the host from continuous polling. Accurate temperature sensing is supported via an external thermistor.

Customers can use preloaded CEDV parameters in ROM or can generate custom chemistry parameters using TI’s web-based tool, GAUGEPARCAL. Custom-generated parameters can be either programmed in the device RAM by the host on power up of the system or customers can program the parameters to an onboard One-Time Programmable (OTP) memory.

Battery fuel gauging with the bq27220 device requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The tiny, 9-ball, 1.62 mm × 1.58 mm, 0.5-mm pitch NanoFree chip scale package (DSBGA) is ideal for space-constrained applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ27220YZFR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more