32-pin (RHB) package image

BQ40Z60RHBT ACTIVE

Complete multi-cell battery manager | battery fuel (gas) gauge

ACTIVE Custom reel may be available
Same as: BQ40Z60RHBT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ40Z60RHBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the BQ40Z60

  • Fully Integrated 2-Series to 4-Series Cell Li-Ion or Li-Polymer Battery Management Unit
  • Input Voltage Range on Pack+: 2.5 V to 25 V
  • Battery Charger Efficiency > 92%
  • Battery Charger Operation Range: 4 V to 25 V
  • Battery Charger, 1-MHz Synchronous Buck Controller for External NFETs
    • Soft Start to Limit In-Rush Current
    • Current Limit Protection for External Switches
    • Programmable Charging
      • Supports JEITA/Enhanced Charging Modes
  • Fuel Gauging
    • High Resolution 16-Bit Integrator for Coulomb Counter
    • ADC, 16-Bit for Precision V, I, and T Measurements with 16-Channel Multiplexer
    • Support for Simultaneous CC and ADC Sampling (Power Conversion)
    • Supports Two-Wire SMBus v2.0 Interface with Accelerated 400-kHz Programming Option
    • SHA-1 Hash Message Authentication Code (HMAC) Responder for Increased Battery Pack Security
      • Split Key (2 × 64) Stored in Secure Memory
    • Supports Field Updates
  • AFE Protection
    • Programmable Current Protection
      • Overcurrent in Discharge
      • Short-Circuit Current in Charge
      • Short-Circuit Current in Discharge
  • N-FET High-Side Protection FET Drive
  • Support for Four LEDs
  • Thermistor inputs for NTC
  • Compact 32-Pin QFN Package (RHB)

Description for the BQ40Z60

The Texas Instruments bq40z60 device is a Programmable Battery Management Unit that integrates battery charging control output, gas gauging, and protection for completely autonomous operation of 2-series to 4-series cell Li-Ion and Li-Polymer battery packs. The architecture enables internal communication between the fuel gauging processor and battery charger controller to optimize the charging profile based on the external load conditions and power path source management during load transients and adaptor current limitations in the system. The charging current efficiency is scalable for power transfer based on the external components, such as the NFETs, inductor, and sensing resistor.

The device provides an array of battery and system safety functions, including overcurrent in discharge, short circuit in charge, and short circuit in discharge protection for the battery, as well as FET protection for the N-CH FETs, internal AFE watchdog, and cell disconnection detection. Through firmware, the device can provide a larger array of protection features including overvoltage, undervoltage, overtemperature, and more.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ40Z60RHBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more