BQ79606APHPTQ1 ACTIVE

6-S automotive precision battery monitor, balancer and integrated protector with ASIL-D compliance

ACTIVE Custom reel may be available
Same as: BQ79606APHPTQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

BQ79616PAPRQ1 ACTIVE 16-S automotive precision battery monitor, balancer and integrated protector with ASIL-D compliance

Similar functionality to the compared device.

BQ79718BQPAPRQ1 ACTIVE Automotive, 18-S precise battery monitor, balancer and integrated protector with ASIL-D compliance

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ79606APHPRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More BQ79606A-Q1 information

Packaging information

Package | Pins HTQFP (PHP) | 48
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the BQ79606A-Q1

  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 2: –40°C to +105°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Voltage monitor, temperature monitor and communication functions: SafeTI™-26262 ASIL-D compliant
  • ± 1.1mV Cell voltage measurement accuracy with an offset
  • Configurable digital low pass filter as low as 1.2Hz
  • Supports simultaneous cell voltage measurements
    • Full-accuracy stack measurements in less than 1 ms (for 96 cells)
  • Optional ring architecture to ensure stack communication even with communication cable break
  • Monitors 3 to 6 cell connections and up to 6 NTC/auxiliary channels
    • Integrated 16-bit analog-to-digital converters (ADC)
  • Integrated high-voltage AFE filter components
  • Designed for robust hot-plug performance
  • Stackable configuration up to 64 devices (1 base + 63 stack, 384-series cells)
  • Isolated differential daisy chain communication
    • Supports transformer or capacitor based isolation
  • Configurable SINC3 digital filter
  • Integrated hardware protector
    • Secondary protection for cell overtemperature and undertemperature
    • Secondary protection for cell overvoltage and undervoltage
  • Hardware protector function: SafeTI™-26262 ASIL-B compliant
  • Integrated cell-balancing MOSFET’s up to 150 mA
  • Designed to pass BCI testing
  • UART Host interface

Description for the BQ79606A-Q1

The BQ79606A-Q1 device provides simultaneous, high accuracy, channel measurements for three to six battery cells. With the inclusion of a daisy chain communication port, the BQ79606A-Q1 device is stackable (up to 64 devices) to support the large stack configurations found in battery packs for electrified automotive drive trains. Providing a Delta Sigma converter per cell input, the BQ79606A-Q1 allows simultaneous measurement of the battery voltages.

The BQ79606A-Q1 includes an auxiliary ADC that supports cell temperature measurements for up to six NTCs as well as internal rails to enable safety checks for the device. A die temperature measurement ADC is also included to provide temperature correction to enable high accuracy results over an extended temperature range.

Host communication to the BQ79606A-Q1 device is done via dedicated UART interface. Additionally, an isolated, differential daisy-chain communication interface that supports either capacitor or transformer isolation allows the host to communicate with the entire battery stack. The daisy-chain communication interface can be configured (optional) in a ring architecture that allows the host to talk to devices at either end of the stack in cases of communication line breaks.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ79606APHPRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more