BQ79731-Q1
- AEC-Q100 qualified –40°C to +125°C
- Functional safety compliant
- Documentation to aid ISO 26262 system design
- Systematic capability up to ASIL D
- Hardware capability up to ASIL D
- 17 single-ended voltage channels
- High voltage pack, link, charge measurement accuracy update to 0.2%
- Pack and cell VI sync to 64µS
- 2 independent current sense ADCs (BQ79731-Q1)
- ±0.15% gain error drift
- Input range = ±275mV
- 2 Over current detect comparators (BQ79731-Q1)
- ±1% accuracy
- Selectable bi-directional thresholds
- Programmable OC
- Integrated Coulomb counting (BQ79731-Q1)
- 15 GPIO inputs as IO, I2C, SPI, ADC and temp sense
- Dedicated MOSFET switch drive pins
- Intelligent SPI contoller HUB
- Support multiple SPI peripheral devices
- HW pin to trigger contactor drivers and Pyro Fuse drivers
- Stackable and register map compatible with BQ7971x-Q1 cell monitors
The device can be used to measure divided down high voltage nodes in a battery system. It can measure voltage across Fuse, Contactors and check isolation voltage in a battery junction box (BJB) system. The device has two integrated current sense (BQ79731-Q1) paths supporting low-side shunt resistor. Coulomb counting (BQ79731-Q1) function is available for accurate SOC calculation. There are 15 GPIOs/auxiliary inputs that can be used for HV measurements, thermistor measurements, and driving relays. There are four SW outputs that can be used to drive MOSFET switches in the measurement path. The device can function as a SPI HUB and interface with up to eight separate SPI devices/groups. Over current protection response can be achieved autonomously using HW pins for fast protection in dangerous over current events. The isolated bi-directional daisy chain ports support both capacitor and transformer based isolation. The device can also communicate with MCU over SPI and UART.

Request more information
- The full data sheet is available. Request now
- The functional safety documents are available. Request now
- The failure modes, effects and diagnostic analysis (FMEDA) documents are available. Request now
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ7973X-Q1-EVALUATION — BQ7973x-Q1 early evaluation files
Supported products & hardware
Products
Battery monitors & balancers
BQ7973X-Q1-FMEDA — BQ7973x-Q1 FMEDA files
Supported products & hardware
Products
Battery monitors & balancers
BQ7973X-Q1-FUNCTIONAL-SAFETY-DOCS — BQ7973x-Q1 functional safety documents
Supported products & hardware
Products
Battery monitors & balancers
CMSO-3P-BCS — comemso battery cell simulator
TIDA-010272 — 1500V high-voltage rack monitor unit reference design for energy storage systems
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PHP) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.