BQ79731Q1EVM-060

BQ7973x-Q1 evaluation module for voltage, current and insulation resistance monitoring

BQ79731Q1EVM-060

Overview

The BQ79731Q1EVM evaluation module (EVM) also referred to as BMS060 describes the general features, theory of operation, hardware setup, and use of BQ7973x-Q1. These are highly integrated voltage, current and insulation resistance monitor devices primarily used in a battery junction box (BJB) automotive applications with advanced diagnostic capabilities and multiple communication protocols.

The BMS060 evaluation board is intended for examining the potential device use in systems containing large format lithium-ion battery pack applications to provide monitoring, system protection, and daisy-chain communications.

Features
  • Highly accurate monitoring of voltage and current
  • Overcurrent detect digital comparators
  • Intergrated Coulomb counting
  • 15 GPIO pins with IO, I2C, SPI, ADC and temp sense capabilities
  • ASIL-D systematic and hardware capability

SFI 23/18  twisted pair communication cable

Battery monitors & balancers
BQ79731-Q1 Automotive high-voltage battery pack monitor with voltage, current and insulation resistance sensing BQ79735-Q1 Automotive high-voltage battery pack monitor with voltage and insulation-resistance sensing
Download View video with transcript Video
Important note
Request more information

The EVM user's guide and other information are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate BQ79731Q1EVM EU RoHS Declaration of Conformity (DoC) (Rev. A) Nov 3, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.