32-pin (RHB) package image

CC1120RHBR ACTIVE

High performance Sub-1 GHz wireless transceiver for narrowband systems

ACTIVE Custom reel may be available
Same as: CC1120RHBR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC1120RHBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the CC1120

  • High-Performance, Single-Chip Transceiver
    • Adjacent Channel Selectivity:
      64 dB at 12.5-kHz Offset
    • Blocking Performance: 91 dB at 10 MHz
    • Excellent Receiver Sensitivity:
      • –123 dBm at 1.2 kbps
      • –110 dBm at 50 kbps
      • –127 dBm Using Built-in Coding Gain
    • Very Low Phase Noise:
      –111 dBc/Hz at 10-kHz Offset
  • Suitable for Systems Targeting ETSI Category 1
    Compliance in 169-MHz and 433-MHz Bands
  • High Spectral Efficiency (9.6 kbps in 12.5-kHz
    Channel in Compliance With FCC Narrowbanding
    Mandate)
  • Separate 128-Byte RX and TX FIFOs
  • Support for Seamless Integration With the CC1190
    Device for Increased Range Giving up to 3-dB
    Improvement in Sensitivity and up to +27-dBm
    Output Power
  • Power Supply
    • Wide Supply Voltage Range (2.0 V to 3.6 V)
    • Low Current Consumption:
      • RX: 2 mA in RX Sniff Mode
      • RX: 17 mA Peak Current in Low-Power
        Mode
      • RX: 22 mA Peak Current in
        High-Performance Mode
      • TX: 45 mA at +14 dBm
    • Power Down: 0.12 µA
      (0.5 µA With eWOR Timer Running)
  • Programmable Output Power up to +16 dBm With
    0.4-dB Step Size
  • Automatic Output Power Ramping
  • Configurable Data Rates: 0 to 200 kbps
  • Supported Modulation Formats: 2-FSK,

    2-GFSK, 4-FSK, 4-GFSK, MSK, OOK
  • WaveMatch: Advanced Digital Signal Processing
    for Improved Sync Detect Performance
  • RoHS-Compliant 5-mm × 5-mm No-Lead QFN
    32-Pin Package (RHB)
  • Regulations – Suitable for Systems Targeting
    Compliance With
    • Europe: ETSI EN 300 220, ETSI EN 54-25
    • US: FCC CFR47 Part 15, FCC CFR47 Part 90,
      24, and 101
    • Japan: ARIB RCR STD-T30,
      ARIB STD-T67, ARIB STD-T108
  • Peripherals and Support Functions
    • Enhanced Wake-On-Radio (eWOR)
      Functionality for Automatic Low-Power Receive
      Polling
    • Includes Functions for Antenna Diversity Support
    • Support for Retransmissions
    • Support for Automatic Acknowledge of Received
      Packets
    • TCXO Support and Control, Also in Power
      Modes
    • Automatic Clear Channel Assessment (CCA) for
      Listen-Before-Talk (LBT) Systems
    • Built-in Coding Gain Support for Increased
      Range and Robustness
    • Digital RSSI Measurement
    • Temperature Sensor

Description for the CC1120

The CC1120 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for Industrial, Scientific, and Medical (ISM) applications and Short Range Device (SRD) frequency bands at 164 to 192 MHz, 274 to 320 MHz, 410 to 480 MHz, and 820 to 960 MHz.

The CC1120 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wake-on-radio. The main operating parameters of the CC1120 device can be controlled through an SPI interface. In a typical system, the CC1120 device is used with a microcontroller and only a few external passive components.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC1120RHBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more