CC1190
- Seamless Interface to Sub-1 GHz Low Power RF Devices from Texas Instruments
- Up to 27 dBm (0.5 W) Output Power
- 6 dB Typical Sensitivity Improvement with CC11xx and CC430
- Few External Components
- Integrated PA
- Integrated LNA
- Integrated Switches
- Integrated Matching Network
- Integrated Inductors
- Digital Control of LNA and PA Gain by HGM Pin
- 50-nA in Power Down (LNA_EN = PA_EN = 0)
- High Transmit Power Efficiency
- PAE = 50% at 26 dBm Output Power
- Low Receive Current Consumption
- 3 mA for High Gain Mode
- 26 µA for Low Gain Mode
- 2.9 dB LNA Noise Figure, Including Switch and External Antenna Match
- RoHS Compliant 4-mm × 4-mm QFN-16 Package
- 2 V to 3.7 V Operation
- APPLICATIONS
- 850 - 950 MHz ISM Bands Wireless Systems
- Wireless Sensor Networks
- Wireless Industrial Systems
- IEEE 802.15.4 Systems
- Wireless Consumer Systems
- Wireless Metering (AMR/AMI) Systems
- Smart Grid Wireless Networks
CC1190 is a cost-effective and high-performance RF Front End for low-power and low-voltage wireless applications at 850 - 950 MHz.
CC1190 is a range extender for the sub-1 GHz low-power RF transceivers, transmitters, and System-on-Chip devices from Texas Instruments.
CC1190 integrates a power amplifier (PA), a low-noise amplifier (LNA), switches, and RF matching for the design of a high-performance wireless systems.
CC1190 increases the link budget by providing a power amplifier for increased output power, and an LNA with low noise figure for improved receiver sensitivity.
CC1190 provides an efficient and easy-to-use range extender in a compact 4-mm × 4-mm QFN-16 package.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-CC1120-90 — BoosterPack for Applications from 902MHz to 928MHz
The CC1120-CC1190 BoosterPack™ module is designed to use with the MSP-EXP430F5529 and MSP-EXP430G2553 LauchPad™ development kits and to work as a stand-alone module by using SmartRF Studio application software. The module is equipped with an integrated PCB trace antenna which (...)
RDCR-3P-RADIO-MOD — Radiocrafts embedded radio modules
CC-ANTENNA-DK2 — Sub-1 GHz and 2.4 GHz Antenna Kit for LaunchPad™ and SensorTag
This new antenna kit allows you to do real-life testing to find the optimal antenna for your application! The antenna kit includes 16 antennas for frequencies from 169MHz to 2.4GHz including PCB antennas, Helical antennas and Chip antennas as well as dual band band antennas for 868/915MHz combined (...)
LAUNCHXL-CC13-90 — SimpleLink™ Sub-1 GHz CC1310-1190 Wireless Microcontroller (MCU) LaunchPad™ Development Kit
The SimpleLink™ Sub-1 GHz CC1310-1190 wireless microcontroller (MCU) LaunchPad™ development kit features CC1310 Sub-1 GHz wireless MCU combined with the CC1190 high-performance RF Front End, offering long-range low power connectivity with up to +27dBm output power.
The CC1310 device is a wireless (...)
CC112x–CC1190 BoosterPack 915/868 MHz Reference Design (Rev. A)
3P-WIRELESS-MODULES — Third party wireless module search tool
SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC1xxx devices
- Step 1: Before requesting a review, it is important that to review the technical documentation and design & development resources available on the corresponding product page (see CC1xxx product page links below).
- Step 2: (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGV) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.