24-pin (RGE) package image

CC2340R52E0RGER ACTIVE

SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 512kB flash

ACTIVE Custom reel may be available
Same as: CC2340R52E0RGER.B, CC2340R52E0RGER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn | NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the CC2340R5

Wireless microcontroller

  • Optimized 48MHz Arm Cortex-M0+ processor
  • Up to 512KB of in-system programmable flash
  • 12KB of ROM for bootloader and drivers
  • Up to 64KB of ultra-low leakage SRAM. Full RAM retention in standby mode
  • 2.4GHz RF transceiver compatible with Bluetooth Low Energy and IEEE 802.15.4 PHY and MAC
  • Integrated balun
  • Supports over-the-air upgrade (OTA)
  • Serial wire debug (SWD)

Low power consumption

  • MCU consumption:
    • 2.6mA active mode, CoreMark
    • 53µA/MHz running CoreMark
    • < 710nA standby mode on CC2340R52
    • 165nA shutdown mode, wake-up on pin
  • Radio consumption:
    • 5.3mA RX
    • 5.1mA TX at 0dBm
    • < 11.0mA TX at +8dBm

Wireless protocol support

  • Bluetooth LE
    • Features: LE 2M, LE Coded, Periodic Advertising, Extended Advertising, LE Secure Connections
    • Qualified against Bluetooth Core 5.4
  • Zigbee®
  • Thread
  • Proprietary systems

High-performance radio

  • –102dBm sensitivity for Bluetooth® LE Coded 125kbps
  • –96.5dBm sensitivity for Bluetooth® LE 1Mbps
  • –98dBm sensitivity for IEEE 802.15.4 (2.4GHz)
  • Output power up to +8dBm with temperature compensation

Regulatory compliance

  • Suitable for systems targeting compliance with these standards:
    • EN 300 328 (Europe)
    • FCC CFR47 Part 15
    • ARIB STD-T66 (Japan)

MCU peripherals

  • Up to 26 I/O pads
    • Two IO pads SWD, muxed with GPIOs
    • Two IO pads LFXT, muxed with GPIOs
    • Up to 22 DIOs (analog or digital IOs)
  • Up to 3 × 16-bit and 1× 24-bit general-purpose timers with quadrature decode mode and IR generation mode
  • 12-bit ADC, 1.2Msps with external reference, 267ksps with internal reference, up to 12 external ADC inputs
  • 1× low power comparator
  • 1× UART
  • 1× SPI
  • 1× I2C
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor
  • Watchdog timer

Security enablers

  • AES 128-bit cryptographic accelerator
  • Random number generator from on-chip analog noise

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.71V to 3.8V single supply voltage
  • Tj: –40°C up to +125°C

RoHS-compliant package

  • 5mm × 5mm RKP QFN40
  • 4mm × 4mm RGE QFN24
  • 2.2mm × 2.6mm YBG WCSP

Description for the CC2340R5

The CC2340R SimpleLink™ family of devices are 2.4GHz wireless microcontrollers (MCUs), targeting Bluetooth Low Energy, Zigbee, Thread, and Proprietary 2.4GHz applications. These devices are optimized for low-power wireless communication with Over the Air Download (OAD) support in Building automation (wireless sensors, lighting control, beacons), asset tracking, medical, retail EPOS (electronic point of sale), ESL (electronic shelf), and Personal electronics (toys, HID, stylus pens) markets. Highlighted features of this device include:

  • Support for Bluetooth 5 features: high-speed mode (2Mbps PHY), long-range (LE Coded 125kbps and 500kbps PHYs), privacy 1.2.1 and channel selection algorithm #2, as well as backward compatibility and support for key features from the earlier Bluetooth LE specifications.
  • Fully qualified Bluetooth software protocol stack included with the SimpleLink™ Low Power F3 software development kit (SDK)
  • Zigbee® protocol stack support in the SimpleLink™ Low Power F3 software development kit (SDK)
  • Thread protocol stack support in SIMPLELINK TI OPENTHREAD SDK
  • Ultra-low standby current less than 0.71µA with RTC operational and full RAM retention that enables significant battery life extension, especially for applications with longer sleep intervals.
  • Integrated balun for reduced bill-of-material (BOM) board layout
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy (–102dBm for 125kbps LE Coded PHY, with integrated balun)

The CC2340R family is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single-core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100-percent code reuse when your design requirements change. For more information, visit the SimpleLink™ MCU platform.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more